Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Dielectric Mirror, 12.7 mm, λ/10, 532 nm Laser Line

Specifications

  • Wavelength Region
    VIS
  • Wavelength Range
    532 nm
  • Mirror Shape
    Round
  • Diameter
    12.7 mm  
  • Material
    Borofloat® 33
  • Coating Type
    Laser Line Dielectric
  • Coating Code
    DM.11
  • Reflectivity
    Rs, Rp>99% @ 532 nm
  • Surface Quality
    15-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Substrate Number
    05D20
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Ground
  • Thickness
    3.1 mm  
  • Thickness Tolerance
    ±0.25 mm
  • Diameter Tolerance
    +0/-0.13 mm
  • Chamfers
    0.25–0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
UV Fused Silica High Energy Nd:YAG Laser Mirrors10QM20HM.35Nd:YAG Laser Mirror, High-Energy, 25.4 mm, 45°, 532 nm, S2 Polished
In Stock
$218
Borofloat 33 Nd:YAG Laser Mirrors5105Nd:YAG Mirror, 1.0 in. Diameter, 532 nm
In Stock
$271
Standard Borofloat 33 Metallic Mirrors05D20ER.1Aluminum Mirror, Borofloat, 12.7 mm, λ/10, 450-700 nm
In Stock
$76
Standard Borofloat 33 Dielectric Mirrors05D20BD.1Dielectric Mirror, Broadband, 12.7 mm Diameter, 488-694 nm
In Stock
$79
Borofloat 33 Laser Line Dielectric Mirrors10D20DM.11Dielectric Mirror, Laser Line, 25.4 mm, λ/10, 532 nm
In Stock
$108

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Standard Top Adjust MountsHVM-.5Kinematic Mirror Mount, Vertical Drive, 0.5 in., (2) 100-TPI Allen-Keys
In Stock
$187
Suprema® Hex-Driven Clear Edge Mirror MountsSN050-F3Mirror Mount, Suprema®, Clear Edge, 0.5 in., 3 Locking 100 TPI Allen-Keys
In Stock
$174
ULTIMA® Hex-Driven Clear Edge Mirror MountsU50-AMirror Mount, ULTIMA®, Clear Edge, 0.5 in., (3) 80-TPI Allen-Keys
In Stock
$118