Dielectric Mirror, 19.05 mm, λ/10, 441.6 nm Laser Line

Specifications

  • Wavelength Region
    VIS
  • Wavelength Range
    441.6 nm
  • Mirror Shape
    Round
  • Diameter
    19.05 mm  
  • Material
    Borofloat® 33
  • Coating Type
    Laser Line Dielectric
  • Coating Code
    DM.6
  • Reflectivity
    Rs, Rp>99% @ 441.6 nm
  • Surface Quality
    15-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Substrate Number
    07D20
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Ground
  • Thickness
    4.57 mm  
  • Thickness Tolerance
    ±0.25 mm
  • Diameter Tolerance
    +0/-0.13 mm
  • Chamfers
    0.25–0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
  • Damage Threshold
    500 W/cm2 CW, 1 J/cm2 for 10 nsec pulses
undefined

Resources & Downloads

Other
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Borofloat 33 Laser Line Dielectric Mirrors10D20DM.6Dielectric Mirror, Laser Line, 25.4 mm, λ/10, 441.6 nm
In Stock
$163
Borofloat 33 Laser Line Dielectric Mirrors20D20DM.6Dielectric Mirror, Laser Line, 50.8 mm, λ/10, 441.6 nm
In Stock
$305
High-Performance Fused Silica Dielectric Mirrors10Q20BB.1Dielectric Mirror, Ultra-broadband, 25.4 mm, 99% 0-50°, 350-700 nm
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$391

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Industrial Flexure Mirror MountsMFM-075-HRIndustrial Optical Mount, High-Resolution Flexure, 0.75 in., 2 100-TPI Hex
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$188
Industrial Flexure Mirror MountsMFM-075Industrial Optical Mount, Flexure, 0.75 in., 2 Allen-Key Adjustment
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$158
Platform Mount Cup AdaptersUPA.75Mirror Adapter, Platform Mount, 19.1 mm Diameter
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$19.10