Nd:YAG Laser Mirror, High-Energy, 25.4 mm Diameter, 45°, 1064 nm

Technical Specs

  • Wavelength Region
    IR
  • Wavelength Range
    1064 nm
  • Mirror Shape
    Round
  • Diameter
    25.4 mm  
  • Material
    UV Grade Fused Silica
  • Coating Type
    Ultra-hard Dielectric
  • Coating Code
    HE.1
  • Surface Quality
    10-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm with power removed
  • Wedge
    ≤3 arc min
  • Angle of Incidence
    45°
  • Clear Aperture
    ≥central 80% of diameter
  • Reflectivity
    Rs, Rp>99% @ 1064 nm
  • Thickness
    6.35 mm  
  • Thickness Tolerance
    ±0.25 mm
  • Diameter Tolerance
    +0/-0.25 mm
  • Chamfers
    0.51 ± 0.25 mm face width
  • Chamfers Angle Tolerance
    45°
  • Cleaning
  • Damage Threshold
    4 GW/cm2
    40 J/cm2 @1064 nm, 10ns, 20Hz