Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Showing 10 of 17 total products
Compatibility:
Compare Description Drawings, CAD & Specs Mode-Hop Free Wide Tuning RangeMode-Hop Free Fine Tuning RangeFree Space Output PowerFiber-Coupled Output PowerTuning Speed Avail. Price
Velocity Wide & Fine Tunable LasersTLB-6704635-638 nm>80 GHz (110 pm)8 mW @ 638 nm2.5 mW @ 638 nm5 nm/s
Velocity Wide & Fine Tunable LasersTLB-6712765-781 nm>80 GHz (150 pm)50 mW @ 780 nm25 mW @ 780 nm8 nm/s
Velocity Wide & Fine Tunable LasersTLB-6713792-810 nm>80 GHz (150 pm)20 mW @ 795 nm10 mW @ 795 nm8 nm/s
Velocity Wide & Fine Tunable LasersTLB-6716830-853 nm>60 GHz (150 pm)50 mW @ 850 nm15 mW @ 850 nm10 nm/s
Velocity Wide & Fine Tunable LasersTLB-6718890-940 nm>50 GHz (160 pm)15 mW @ 890 nm5 mW @ 890 nm10 nm/s
Velocity Wide & Fine Tunable LasersTLB-6719940-975 nm>50 GHz (180 pm)40 mW at 975 nm15 mW @ 975 nm10 nm/s
Velocity Wide & Fine Tunable LasersTLB-67211030-1070 nm>50 GHz (200 pm)60 mW @ 1064 nm20 mW @ 1064 nm10 nm/s
Velocity Wide & Fine Tunable LasersTLB-67221045-1085 nm>50 GHz (200 pm)40 mW @ 1080 nm14 mW @ 1080 nm10 nm/s
Velocity Wide & Fine Tunable LasersTLB-67231070-1130 nm>50 GHz (280 pm)30 mW @ 1110 nm10 mW @ 1110 nm10 nm/s
Velocity Wide & Fine Tunable LasersTLB-67241270-1330 nm>50 GHz (290 pm)30 mW @ 1300 nm15 mW @1300 nm15 nm/s
Notes:

Due to our continuous product improvement program, specifications are subject to change without notice.

Specifications

  • Wavelength
    See model
  • Mode-Hop Free Fine Tuning Range
    See model
  • Mode-Hop Free Wide Tuning Range
    See model
  • Free Space Output Power
    See model
  • Fiber-Coupled Output Power
    See model
  • Tuning Speed
    See model
  • Linewidth
    <200 kHz (50 ms integration time)
    <2.5 kHz (5 µs integration time)
  • Wavelength Stability
    2 pm (over 1 hour ±2°C)
  • Power Stability
    <1% (over 1 hour ±2°C)
  • Wide Tuning Resolution
    10 pm
  • Resolution, Fine Tuning
    0.01% of full PZT tuning range
  • Beam Pointing Stability
    <50 µrad (±2°C)
  • Fine-Frequency Modulation Bandwidth
    >100 Hz (100% amplitude),
    >1.5 kHz (20% amplitude)
  • Maximum Current Modulation Bandwidth
    DC - 1 MHz (through controller),
    50 kHz-100 MHz (direct to diode)
  • Optical Output
    Free-space, optically-isolated, fiber-coupled
  • Fiber-Optic Connector
    FC/APC (fiber-coupled option)
  • Fiber Type
    Polarization maintaining (fiber-coupled option)
  • Longitudinal Mode
    Single
  • Transverse Mode
    TEM00
  • Polarization
    Vertical (free-space and optically isolated)
  • Typical Beam Size
    1-2 mm
  • Typical Beam Ellipticity
    1:1-2:1
  • User Interface
    Controller front panel, USB
  • Power Supply Requirement
    100-240 VAC (50-60 Hz),
    power consumption <170 W
  • Controller Available Separately
    Yes
  • Laser Head Available Separately
    Yes
  • Operating Temperature
    15-30°C (environmental)
  • Storage Temperature
    0-50°C (environmental)
  • Humidity
    Non-condensing (environmental)

Features

Guaranteed Mode-Hop-Free Tuning Across Entire Tuning Range

The TLB-6700 Velocity guarantees single-mode, mode-hop-free tuning across the entire specified wavelength range. You can feel confident tuning the wavelength with absolutely no mode-hops. This is not the coarse tuning range. There is no coarse tuning, just smooth mode hope free tuning. Change the wavelength, and the laser will not mode hop.

Motorized and Piezo Control for Wide Scanning and Fine Tuning

A DC motor enables smooth motorized tuning across the laser's entire wavelength range for wide scanning. When you need to make very fine adjustments, the piezoelectric transducer allows for fine tuning over 20-100 GHz with sub-picometer resolution.
TLB-6728-P Fiber Coupled Tuning Range

Low Noise, Narrow Linewidth

The Velocity features powerful temperature control to reduce wavelength drift and power fluctuations. We have incorporated our unique magnetic dampening to stabilize the tuning arm and reduce vibrational noise. The accompanying TLB-6700-LN Tunable Laser Controller delivers high current with very low noise. All these combined allow us to guarantee very narrow linewidths of less than 200 kHz measured over 50 milliseconds.

Integrated Permanent Fiber-Coupling

The fiber-coupled versions feature an integrated optical isolator and a permanently fixed and aligned steel jacketed fiber, eliminating fiber misalignment to increase efficiency and maintain power stability. Additionally, the drop-tested and shock-proof housing ensures a robust system.

Applications

  • Spectroscopy
  • Micro-cavity resonators
  • Quantum dots

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
High Speed Servo Diode Laser ControllerLB1005-SHigh Speed Servo Controller, 10 MHz Bandwidth
In Stock