High Speed Servo Controller, 10 MHz Bandwidth

The LB1005-S High-Speed Servo Controller with a bandwidth of 10 MHz makes stabilizing the frequency or amplitude of lasers easy and intuitive. And, unlike competitive products currently available, the Model LB1005-S servo controller is a one-box solution--no expensive external chassis required. This high-speed proportional integral (P-I) controller has an intuitive front panel for the independent control of the P-I corner frequency, overall servo gain, and low-frequency gain limit.This flexibility enables the Model LB1005-S to cascade with other units for the high-speed control of diode lasers using both piezo-electric transducers and current modulation inputs. The Model LB1005-S is ideal for demanding applications including atom/ion trapping, Bose-Einstein condensation, frequency metrology, quantum optics, and the high-speed stabilization, synchronization, and control of lasers.
High-speed Proportional Integral (P-I) Controller
Wavelength Locking
How To Use the LB1005 to Lock Vortex™ Plus Tunable Lasers
Three Stages of Analog Signal Processing
Resources & Downloads
Literature
New Focus LB1005 Datasheet(747.5 kB, PDF) New Focus Tunable Diode Lasers Brochure(8.8 MB, PDF)
Manuals
LB1005 Controller User's Manual(459.8 kB, PDF)



