Tunable Diode Laser, Velocity, Wide Tuning, 1045-1085 nm

  • Mode-Hop Free Fine Tuning Range
    >50 GHz (200 pm)
  • Mode-Hop Free Wide Tuning Range
    1045-1085 nm
  • Free Space Output Power
    40 mW @ 1080 nm
  • Fiber-Coupled Output Power
    14 mW @ 1080 nm
  • Tuning Speed
    10 nm/s