Tunable Diode Laser, Velocity, Wide Tuning, 792-810 nm

  • Mode-Hop Free Fine Tuning Range
    >80 GHz (150 pm)
  • Mode-Hop Free Wide Tuning Range
    792-810 nm
  • Free Space Output Power
    20 mW @ 795 nm
  • Fiber-Coupled Output Power
    10 mW @ 795 nm
  • Tuning Speed
    8 nm/s