Tunable Diode Laser, Velocity, Wide Tuning, 765-781 nm

  • Mode-Hop Free Fine Tuning Range
    >80 GHz (150 pm)
  • Mode-Hop Free Wide Tuning Range
    765-781 nm
  • Free Space Output Power
    50 mW @ 780 nm
  • Fiber-Coupled Output Power
    25 mW @ 780 nm
  • Tuning Speed
    8 nm/s