Tunable Diode Laser, Velocity, 635-638 nm

Specifications

  • Mode-Hop Free Fine Tuning Range
    >80 GHz (110 pm)
  • Mode-Hop Free Wide Tuning Range
    635-638 nm
  • Free Space Output Power
    8 mW @ 638 nm
  • Fiber-Coupled Output Power
    2.5 mW @ 638 nm
  • Tuning Speed
    5 nm/s
undefined
undefined
undefined