About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
- Products
- Light Sources
- Lasers
- New Focus Tunable Lasers
- OEM Swept-Wavelength Wide Tuning Laser Modules

OEM Tunable Laser Modules

OEM Tunable Laser Modules
The TLM-8700 OEM Tunable Laser Modules offer OEM-proven reliability and performance to enable your fiber sensing, spectroscopy, laser seeding, metrology, and fiber-optics testing requirements. Please contact us to discuss and develop a design that's right for your needs.
- Tuning speeds up to 20,000 nm/s
- Ultrawide 110 nm mode-hop-free tuning
- OEM proven reliability
- Low noise version for high dynamic range test & measurement See All Features
Show Filters:
Compatibility:
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | TLM-8700Tunable Laser Module, OEM, 835-1630 nm | UNIVERSAL |
Features
Tuning Speeds Up to 20,000 nm/s
In order to enable real-time measurement capabilities, the TLM-8700 OEM laser module offers up to 20,000 nm/s tuning with excellent linearity.
OEM-Proven Reliability
These modules carry our reputation as the leading supplier of OEM test-and-measurement tunable lasers. They have proven to be robust and reliable systems with more than 100 million cycles tested and 24/7 operation.
Low Noise Version for High Dynamic Range Test and Measurement
For measurements requiring high dynamic range, such as the characterization of fiber-Bragg gratings, we offer low-noise versions of these modules. They offer greater than 70-dB ASE suppression and an integrated dynamic range of greater than 55 dB.
Applications
- Fiber-Bragg sensing
- Medical diagnostics
- Spectroscopy
- Telecom test and measurement
- Metrology
Resources
Literature
New Focus Tunable Diode Lasers Brochure(8.8 MB, PDF)