Tunable Diode Laser, Velocity, Wide Tuning, 830-853 nm

  • Mode-Hop Free Fine Tuning Range
    >60 GHz (150 pm)
  • Mode-Hop Free Wide Tuning Range
    830-853 nm
  • Free Space Output Power
    50 mW @ 850 nm
  • Fiber-Coupled Output Power
    15 mW @ 850 nm
  • Tuning Speed
    10 nm/s