Tunable Diode Laser, Velocity, Wide Tuning, 1270-1330 nm

  • Mode-Hop Free Fine Tuning Range
    >50 GHz (290 pm)
  • Mode-Hop Free Wide Tuning Range
    1270-1330 nm
  • Free Space Output Power
    30 mW @ 1300 nm
  • Fiber-Coupled Output Power
    15 mW @1300 nm
  • Tuning Speed
    15 nm/s
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C