Tunable Diode Laser, Velocity, Wide Tuning, 940-985 nm

  • Mode-Hop Free Fine Tuning Range
    >50 GHz (180 pm)
  • Mode-Hop Free Wide Tuning Range
    940-985 nm
  • Free Space Output Power
    40 mW at 980 nm
  • Fiber-Coupled Output Power
    15 mW @ 980 nm
  • Tuning Speed
    10 nm/s