Tunable Diode Laser, Velocity, Wide Tuning, 1070-1130 nm

  • Mode-Hop Free Fine Tuning Range
    >50 GHz (280 pm)
  • Mode-Hop Free Wide Tuning Range
    1070-1130 nm
  • Free Space Output Power
    30 mW @ 1110 nm
  • Fiber-Coupled Output Power
    10 mW @ 1110 nm
  • Tuning Speed
    10 nm/s