Tunable Diode Laser, Velocity, Wide Tuning, 890-940 nm

  • Mode-Hop Free Fine Tuning Range
    >50 GHz (160 pm)
  • Mode-Hop Free Wide Tuning Range
    890-940 nm
  • Free Space Output Power
    15 mW @ 890 nm
  • Fiber-Coupled Output Power
    5 mW @ 890 nm
  • Tuning Speed
    10 nm/s