Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Showing 10 of 10 total products
Compatibility:
Compare Description Drawings, CAD & Specs Mode-Hop Free Tuning RangeOutput PowerASEDynamic RangeWavelength Sweep Speed Avail. Price
Venturi Swept-Wavelength Tunable Laser8800-H3-850835-850 nm5 dBm>40 dBN/A5-1,000 nm/s
Venturi Swept-Wavelength Tunable Laser8800-H3-CL1520-1630 nm10 dBm>40 dB>15 dB (integrated)2-2000 nm/s
Venturi Swept-Wavelength Tunable Laser8800-H3-E1360-1460 nm10 dBm>40 dBm>15 dB (integrated)5-1,000 nm/s
Venturi Swept-Wavelength Tunable Laser8800-H3-O1260-1340 nm10 dBm>40 dB>15 dB (integrated)2-2000 nm/s
Venturi Swept-Wavelength Tunable Laser8800-H3-S1420-1520 nm10 dBm>40 dB>15 dB (integrated)2-2,000 nm/s
Venturi Swept-Wavelength Tunable Laser8800-HSH3-CL1520-1600 nm10 dBm>40 dB>15 dB (integrated)5,000-20,000 nm/s
Venturi Swept-Wavelength Tunable Laser8800-HSH3-O1260-1340 nm10 dBm>40 dB>15 dB (integrated)5,000-20,000 nm/s
Venturi Swept-Wavelength Tunable Laser8800-HSL3-CL1510-1600 nm2 dBm>70 dB>55 dB (integrated)5,000-20,000 nm/s
Venturi Swept-Wavelength Tunable Laser8800-HSL3-O1260-1340 nm2 dBm>70 dB>55 dB (integrated)5,000-20,000 nm/s
Venturi Swept-Wavelength Tunable Laser8800-L3-CL1510-1620 nm2 dBm>70 dB>55 dB (integrated)2-2000 nm/s
Notes:

Due to our continuous product improvement program, specifications are subject to change without notice.

Specifications

  • Mode-Hop Free Tuning Range
    See model
  • Output Power
    See model
  • Tuning Mode
    Swept or Step
  • Wavelength Sweep Speed
    See model
  • Scan Repetition Rate
    See model
  • Tuning Speed Flatness
    <±5%, typical
  • Linewidth, Coherence Control On
    >150 MHz
  • Wavelength Stability
    ± 0.003 nm (1 hr)
  • Power Stability
    ±0.01 dB (1 hr)
  • Coherence Length in Swept Mode
    >4 km (coherence control off)
  • Relative Intensity Noise
    <-145 dB/Hz, typical (0.1-5 GHz)
  • Side Mode Suppression Ratio
    >50 dBc
  • Step Size Resolution
    0.01 nm (step mode)
  • Wavelength Repeatability
    0.010 nm
  • Wavelength Accuracy
    0.03 nm (absolute)
  • Power Flatness
    <±4%, typical
  • Power Repeatability
    ±0.01 dB
  • Optical Output
    Fiber-coupled
  • Fiber-Optic Connector
    FC/APC
  • Fiber Type
    SM or PM
  • User Interface
    RS232, USB
  • Power Supply Requirement
    85-265 VAC (47-63 Hz),
    power consumption <75 W
  • Operating Temperature
    15-40°C (environment)
  • Storage Temperature
    0-50°C (environment)
  • Humidity
    Non-condensing (environment)

Features

Venturi 8800 Swept-Wavelength Tunable Laser Performance

Typically measured performance; not a guaranteed or warranted specification.

Venturi 8800 Tuning Linearity Performance

Typically measured performance of 8800-H3-CL; not a guaranteed or warranted specification.

Venturi 8800 Carrier and ASE Performance

Typically measured performance of Model 8800-H3-CL over the entire C+L tuning range; not a guaranteed or warranted specification.

Applications

  • Fiber sensing
  • Fiber optics testing
  • Silicon photonics testing
  • Spectroscopy
  • Metrology

Resources

Literature