Tunable Laser, Swept-Wavelength, Venturi, 1360-1460 nm, High Power

The New Focus™ Venturi™ 8800-H3-E Swept-Wavelength Tunable Laser has a mode-hop free tuning range of 1360-1460 nm. It offers 10 dBm of FC/APC fiber coupled output power for SM or PM fibers. The 8800 combines the best in ultrafast, ultrawide, and mode hop-free tunability with low noise, high accuracy and repeatability. Because Venturi lasers are based on our award winning design, they are extremely dependable with OEM proven 24/7 reliability (>500-million cycles tested without failure). Venturi lasers are ideal for fiber sensing, spectroscopy, laser seeding, metrology and fiber-optics testing.
Specifications
- Mode-Hop Free Tuning Range1360-1460 nm
- Output Power10 dBm
- Wavelength Sweep Speed5-1,000 nm/s
- ASE>40 dBm
- Dynamic Range>15 dB (integrated)

