Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Tunable Laser, Swept-Wavelength, Venturi, 1520-1600 nm, High Power, High Speed

Specifications

  • Mode-Hop Free Tuning Range
    1520-1600 nm
  • Output Power
    10 dBm
  • Wavelength Sweep Speed
    5,000-20,000 nm/s
  • Scan Repetition Rate
    30 Hz (80 nm scan @ 10,000 nm/s)
  • ASE
    >40 dB
  • Dynamic Range
    >15 dB (integrated)