Solaris series solar simulators use a single lamp design to meet Class A+AA requirements without compromising their 1 SUN output power. With four different illumination area offerings, we certify our solar simulators to the latest IEC 60904-9:2020 standards, including additional reporting information for the highest confidence in your measurements.
- Class A+AA performance to IEC 60904-9:2020 standards
- High reliability with a single Xenon Arc Lamp element
- Natively aligns with the full solar spectrum (UV to IR)
- Extended wavelength range certification from 300 to 1200 nm
- Spectral Coverage and Spectral Divergence data included
- Variable attenuator for 0.1 to 1.0 SUN output See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SOLARIS-2Solaris Solar Simulator, Class A+AA, IEC, 450 W Xenon, 2 x 2 in. | In Stock | ||||
![]() | SOLARIS-4Solaris Solar Simulator, Class A+AA, IEC, 450 W Xenon, 4 x 4 in. | In Stock | ||||
![]() | SOLARIS-6Solaris Solar Simulator, Class A+AA, IEC, 1000 W Xenon, 6 x 6 in. | 1 Week | ||||
![]() | SOLARIS-8Solaris Solar Simulator, Class A+AA, IEC, 1600 W Xenon, 8 x 8 in. | In Stock |
Specifications
- Simulator ClassClass A+AA
- Lamp TypeXenon
- Beam Uniformity≤2 %
- Typical Output Power100mW/cm2 (1 Sun)±20%
Adjustable 0.1 to 1.0 Sun with Attenuator - Spectral Match ClassificationA+ (IEC 60904-9 2020)
- Temporal Instability ClassificationA (IEC 60904-9 2020)
- Uniformity≤2 %
- Uniformity ClassificationA (IEC 60904-9 2020)
- Line Regulation0.01%
Features
Class A+ Spectral Match
Spectral match is indicated by the first letter in the solar simulators class rating. An ideal spectral match for a solar simulator is based on the percentage of the integrated light intensity in 6 spectral ranges. A solar simulator with a Class A+ spectral match may not deviate more than 0.875 to 1.125 times the ideal percentage in each spectral range. Spectral match for all Newport Solaris solar simulator models installed with the AM 1.5G spectral correction filter is shown to meet IEC Class A+ requirements. For more information about these solar simulator standards, please see our "Solar Simulator Standards — Definitions & Comparisons" technical note.
Class A Spatial Uniformity of Irradiance
The irradiance uniformity over the working area is indicated by the second letter in a solar simulator class rating, and is the most difficult requirement to achieve and maintain. Hot spots can lead to significant errors in measured cell efficiency and can cause inaccurate binning of cells. The Class A spatial uniformity performance standard is designed to minimize the impact of hot spots and has a very stringent requirement of ≤2%. The plot shows the uniformity of the irradiance across a typical 2 x 2 inch simulator working area. Each unit will come with a plot of irradiance non-uniformity. For more information about solar simulator standards, please see our "Solar Simulator Standards — Definitions & Comparisons" technical note.
Class A Temporal Stability
Temporal stability is the third performance parameter of solar simulators. It requires that the output light be stable over time in order to ensure that the lamp fluctuations do not distort the measurement of solar cell efficiency. Newport's solar simulators easily meet the requirements for temporal stability as defined by the IEC, ASTM, and JIS standards. The IEC 60904-9 (2007) has the most stringent requirements for short term instability with a maximum allowable level of 0.5%. Shown is a typical instability response of 0.369% at 50 ms intervals for an 1.6 kW solar simulator. For more information about these solar simulator standards, please see our "Solar Simulator Standards — Definitions & Comparisons" technical note.
Xenon Arc Lamp
The Newport Solar Simulator source is a CW system. This enables testing of all cell materials unlike flash-lamp based systems that are limited by the response time of the material allowing the cell to be soaked at a constant light level prior to testing. The lamp is an ozone-free xenon short arc lamp. We certify each source with the supplied lamp. The lamp is certified to meet the spectral performance for 1000 hours, though the lamp may continue to function for up to 2000 hours. For continuous production environments, we suggest purchasing replacement lamps and an alignment palette to ensure the proper compliance as lamps are replaced.
Power Supply
The Newport regulated power supply incorporates over 50 years of experience in high voltage power supply design to provide constant electrical power to the xenon lamp. The power supply is CE compliant and features universal AC mains operation for use anywhere in the world. Lamp usage can be monitored in accumulated hours from the power supply, because it is important to replace the lamp at the end of its rated life to maintain the minimum 1 SUN output and spectral characteristics. The lamp’s output will significantly decrease and change spectrally with continued use beyond its rated life.
Spectral Coverage and Divergence
Included in the IEC 60904-9:2020 standards is the reporting information of Spectral Coverage and Spectral Divergence (also called Spectral Deviation), to which each Solaris series solar simulator is tested against with data included in the certificate. These additional graphs rate how well the solar simulator covers all wavelengths in the full 300 to 1200 nm range, and how much the irradiation curve deviates from the AM1.5G standard, both calculated as a percentage.
PhotoVoltaic Calibration Lab
We are proud to house and manage one of the few commercial photovoltaic and calibration test laboratories in the world. The Photovoltaic Calibration and Test Laboratory is accredited by A2LA to the ISO/IEC 17025 Standard, using state of the art equipment for measurements in accordance with ASTM E948 and E1021. The lab welcomes requests for prototype PV device performance measurements or PV reference cell calibrations. Flexible scheduling and rapid turnaround time ensure minimal downtime to time sensitive devices.
Integrated Partial Sun Attenuator
A Variable Aperture feature is integrated into all Newport simulators that provides user variable partial sun illumination capability. The range of attenuation is from 0.1 - 1.0 SUN. Uniformity at partial illumination maintains a minimum Class B uniformity per the IEC, JIS, and ASTM standards. The simple to use dial control provides infinite control of attenuation. Spectral performance and temporal stability maintain Class A performance at any attenuation.
Integrated Shutter
The Newport Solar Simulator includes an upgraded shutter for production-environment operation. The shutter is a rugged, single-blade design for >1 million cycles. Historically, our real-world performance has exceeded 10 million cycles on units in the field for many years. The shutter has a minimum exposure time of 200 ms and can be controlled via a contact closure or logic level input, or a convenient push-button switch on the illuminator housing.
Characterizing I-V Curves of PhotoVoltaic Cells
We offer test solutions to measure current-voltage (IV) characteristics of PV cells. Models are available in 1 or 10 amps configurations, determined by the current generated by the device under test. Solutions include the source meter, cabling, and IV Test Station software to capture data quickly and easily. Additional mounting, probing, and temperature control accessories are available. Newport's IV test solutions are designed to work with any of our solar simulators.
Maintaining the Oriel Sol3A Solar Simulator
Newport's Solar Simulators maintain certified class compliance during the rated "performance lifetime" of the lamp. When the lamp is replaced, the instrument should be realigned to maintain the original rated compliance. Irradiance uniformity is the most difficult requirement to meet and maintain. Extended warranties and installation service are also available. Contact Newport Sales for further information.
Optional Reference Cell
A calibrated reference cell is an integral part of solar simulator calibration and solar cell I-V characterization. The Oriel model 91150V consists of a readout meter and a 2 x 2 cm calibrated solar cell made of monocrystalline silicon. The cell is also equipped with a thermocouple assembled in accordance with IEC 60904-2. The certification is accredited by NIST to the ISO-17025 standard and is traceable both to the National Renewable Energy Laboratory (NREL) and to the International System of Units (SI). It reads solar simulator irradiance in "SUN" units; where one SUN is equal to 1000 W/m2 at 25 °C and AM 1.5G. The meter includes two connectors for analog outputs for the sun irradiance and the temperature.
We also offer reference cells with KG5 windows in place of the quartz window.
Oriel Solar Simulator Set Up Demonstration
Getting any solar simulator up and running is a straightforward process, as demonstrated in this video.
Customize Output Beam Direction
We offer the ability to change the direction of the output beam from the standard downward facing configuration. This is ideal for experimental set ups where the device under test cannot be placed directly underneath the instrument. The upward facing (SR1) configuration allows for the solar simulator to be placed underneath a glovebox and illuminate a sample through the port window. This is also convenient for electrical connections to back-contact solar cells while ensuring the entire active area is illuminated. Sideways facing (SR3 or SR4) configurations provide complete flexibility with mounting a device under test. These options are available for most beam sizes. Contact Newport Sales for more information.
Accessories
Replacement Lamps
Replacement Power Supplies and Cables
Compatible Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 91150VCalibrated Reference Cell, Meter, Quartz Window | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 91150-KG5Calibrated Reference Cell, Meter, KG5 Window | In Stock | ||||
![]() | PVIV-1AI-V Test Station, 1 Amp Max, Software and Meter Included | In Stock | ||||
![]() | PVIV-10AI-V Test Station, 10 Amp Max, Software and Meter Included | 1 Week |
Resources
Manuals
Solaris Series A+ Solar Simulator User Manual(5.2 MB, PDF) Oriel Partial Sun Attenuator User Manual(373.6 kB, PDF)
Literature
Solaris Series A+ Solar Simulator Datasheet(2.3 MB, PDF)
Technical Notes
Solar Simulator Definitions of Characteristics Simulation of Solar Irradiation Solar UV and Ozone Layer Photovoltaic Energy Conversion Weathering Solar Simulator Sample Calculations Solar Simulator Spectral Irradiance Data Solar Simulator Curve Normalization Ultraviolet Safety Considerations Solar Simulator Standards Reliable Spectroradiometry