Solaris Solar Simulator, Class A+AA, IEC, 450 W Xenon, 2 x 2 in.

Technical Specs

  • Simulator Class
    A+AA
  • Lamp Type
    Xenon
  • Lamp Wattage
    450 W
  • Output Beam Size
    2 x 2 in.
  • Beam Uniformity
    ≤2%
  • Beam Divergence, Half Angle
    <±4 °
  • Typical Output Power
    100mW/cm2 (1 Sun)±20% Adjustable
    0.1 to 1.0 Sun with Attenuator
  • Spectral Match Classification
    A+ (IEC 60904-9 2020)
  • Temporal Instability
    ≤0.5% STI≤2.0% LTI
  • Temporal Instability Classification
    A (IEC 60904-9 2020)
  • Uniformity
    ≤2 %
  • Uniformity Classification
    A (IEC 60904-9 2020)
  • Working Distance
    12.0 ±0.5 in.
  • Line Regulation
    0.01%
  • Power Requirements
    Lamp Housing: 95-264 VAC / 3A (Max) / 47 - 63 Hz
    Power Supply: 95-264 VAC / 12A (Max) / 47 - 63 Hz