Air Mass Filter, AM 1.5 Direct

When requesting a quote for this proprietary filter, please have your Newport Oriel solar simulator model number and serial number ready for ordering. Contact your Newport sales representative for more information.
The 81389 Air Mass Filter simulates the solar spectrum from directional rays at a zenith angle of 37.0° to ground level. It does not account for sunlight that is scattered by the atmosphere or diffusely reflected off other objects. This is only sunlight that transmits directly through the atmosphere to the surface of the earth.
This 2 inch x 2 inch filter fits into a solar simulator's integral filter holder, with a convenient pull handle allowing for quick and easy insertion as well as removal of the filter. It can be mounted into most solar simulator models. The 81389 is an AM Direct type filter which meets the AM 1.5 D spectrum per the ASTM E 891 standard.
Resources & Downloads
Technical Notes
Tutorials
Manuals
Oriel Sol2A Simulator User Manual(2.7 MB, PDF) Oriel Sol1A Simulator User Manual(2.9 MB, PDF) Oriel 94011A Small Area Solar Simulators User's Manual(1.7 MB, PDF) Oriel Sol3A Simulator User Manual(3 MB, PDF) Oriel Partial Sun Attenuator User Manual(373.6 kB, PDF)
Literature
Oriel Sol2A Solar Simulator Datasheet(787.9 kB, PDF) Oriel Sol1A Solar Simulator Datasheet(714.7 kB, PDF) Oriel 94011A Small Area Solar Simulator Datasheet(1.7 MB, PDF) Oriel Solar Simulator Field Recertification Service Datasheet(478.5 kB, PDF) Oriel Sol3A Solar Simulator Datasheet(1.5 MB, PDF)



