Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Showing 5 of 5 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
SDS Low-Profile, Single-Row Ball Bearing StagesSDS40Manual Linear Stage, 0.63 in. Travel, Ball Bearings, 6-32 & 1/4-20 Threads
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$697
SDS Low-Profile, Single-Row Ball Bearing StagesSDS65Manual Linear Stage, 0.98 in. Travel, Ball Bearings, 1/4-20 Threads
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$819
SDS Low-Profile, Single-Row Ball Bearing StagesM-SDS25Manual Linear Stage, 10 mm Travel, Ball Bearings, M2 and M4 Threads
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$665
SDS Low-Profile, Single-Row Ball Bearing StagesM-SDS40Manual Linear Stage, 16 mm Travel, Ball Bearings, M3 and M6 Threads
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$697
SDS Low-Profile, Single-Row Ball Bearing StagesM-SDS65Manual Linear Stage, 25 mm Travel, Ball Bearings, M6 Threads
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$819
Notes:

A BM series micrometer is included with these stages.

Specifications

Features

Sturdy Travel for Moderate Loads

Our novel manufacturing methods, based on fewer machined parts, allows for a low-profile design with higher performance for moderate load capacities up to 36 lbs. (160 N). They can be stacked into multi-axis configurations with 90° angle brackets available for vertical motion. (To mount M-SDS25 and SDS40 stages to optical tables having 1 in. (25 mm) or larger grid, Slotted Bases are needed and sold separately.)

Optimized Bearing Contact Profile for Smooth Travel

Compared to classic single-row ball bearing V-groove profile, SDS stages feature unique bearing way profile which provides extended contact with the stainless steel ball bearings to achieve improved stiffness, higher load capacity and optimized stress distribution at the end of the contacts.

Side Mounted Actuators for Minimum Footprint

Side-mounted micrometers minimizes the overall stage footprint while maintaining a low profile. These stages also feature an easy access locking mechanism for each axis. SDS Stages are available in three square sizes with sides measuring 25 mm, 40 mm, and 65 mm, and are supplied with a BM Series Micrometer already installed.

Slotted Base Plates

Slotted base plates are available for versatile mounting of SDS stages to optical tables or other stages. Please see the accessory section for more information.

Multi-Axis Configurations

 Two SDS stages can be easily stacked to provide XY translation. A 90 degree angle bracket can be used to build XYZ configuration. (3) SDS40 stages in XYZ assembly with SDS40-BK bracket is shown on a B-2B base plate.

SDS Series Linear Stage Load Characteristics

Accessories

90 Degree Angle Brackets

Compare Description Drawings, CAD & Specs Avail. Price
90 Degree Angle Brackets, SDS SeriesM-SDS25-BK90 Degree Angle Bracket, M-SDS25, M2 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$154
90 Degree Angle Brackets, SDS SeriesM-SDS40-BK90 Degree Angle Bracket, M-SDS40, M3 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$169
90 Degree Angle Brackets, SDS SeriesM-SDS65-BK90 Degree Angle Bracket, M-SDS65, M6 Thread$207
90 Degree Angle Brackets, SDS SeriesSDS40-BK90 Degree Angle Bracket, SDS40 Stage
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$169
90 Degree Angle Brackets, SDS SeriesSDS65-BK90 Degree Angle Bracket, SDS65 Stage
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$207

Bases

Compare Description Drawings, CAD & Specs Avail. Price
Slotted Stage Adaptor PlatesM-B-1.25Adaptor Plate, 25x25 mm Stage to 40x40 mm Stage
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$57
Slotted Stage Adaptor PlatesM-B-2CAdaptor Plate, 25x25 mm Stage to Optical Table or 65x65 mm Stage
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$57
Slotted Stage Adaptor PlatesM-B-2BAdaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$49
Slotted Stage Adaptor PlatesB-2CAdaptor Plate, 25x25 mm Stage to Optical Table or 65x65 mm Stage
3 Weeks
$57
Slotted Stage Adaptor PlatesB-2BAdaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$49