Fine Focusing Lens Mount, 1.0 in., Micrometer Drive, 8-32 and M4, A-LINE

The LH-1TZ lens mount provides 1.5 mm of fine, z-axis focusing adjustment for 1.0 in. (25.4 mm) lenses. A micrometer driven parallel flexure mechanism delivers 1.7 μm of focusing sensitivity for applications in spatial filtering, fiber collimation, fiber alignment or interferometry. It is designed to be either guide-rod mounted in combination with other A-Line™ series mounts or can be post-mounted via its 8-32 or M4 threaded mounting hole on the base. The LH-1TZ includes two threaded retaining rings for holding 1-in lenses or other optics. 1-in. adaptors to mount optical fibers, microscope objectives or pin holes are compatible with the LH-1TZ.
Resources & Downloads
Other
LH-1TZ RoHS Certificate(282.1 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SW-OMSpanner Wrench, Compact, 6.35 to 50.8 mm Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-WRSpanner Wrench, 1 inch LT Series Lens Tubes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-RRRetaining Ring, 22.9 mm ID, 1.035-40 Thread | In Stock | ||||
![]() | LH1-ATNAlignment Target, Insertable, A-Line | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1DBMirror Mount, Fixed, 25.4 mm Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH1-1ROptic Holder Cell, 1.0 in. Diameter Optics, Requires LM1-R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-10Lens Tube, 1 inch LT Series, 1 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LA1V-XYCompact Lens Positioner, XY, 1.0 in. Diameter, 100 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPV-1Compact Lens Positioner, XYZ θXθY, 1.0 in. Diameter, 100 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ALM-1AVariable Size Lens Mount, 12.7-35 mm, 40 TPI XY Adjusters | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-30MFixed Lens Mount, 30 mm Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-3AFixed Lens Mount, 3.0 in. (76.2 mm), 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-2AFixed Lens Mount, 2.0 in. (50.8 mm), 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-0.5AFixed Lens Mount, 0.50 in. (12.7 mm) Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1TThin Lens Mount, Fixed, 25.4 mm Diameter, 8-32 Thread., A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-RMSMicroscope Objective Mount, Fixed, A-LINE, 0.800-36 Thread, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1.5AFixed Lens Mount, 1.5 in. (38.1 mm) Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-CMTFixed Lens Mount, C-Mount Camera Lens Thread (1.00-32), 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |

























