Light Shield System, 12 in. (304.8 mm) Height, 6.13 in. (155.7 mm) Long

The ELM-P6 Light Shield is used to build a light-blocking enclosure. It helps keep unintentional light reflections where they should be, and keep stray light from affecting your measurements. Additionally, the Light Shield also shields from clumsy colleagues who might inadvertently bump your perfectly aligned optics path. This item is 6.13 inches (155.7 mm) long and can be used with the entire ELS Light Shield family of products. Create what you need for your setup assured the pieces are made to work together.
Specifications
- TypePanel
- MaterialAnodized Aluminum
- Height304.8 mm
Resources & Downloads
Other
ELM-P6_RoHS2021.pdf(682.6 kB, PDF)
Related Products
Accessory Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SK-SH-Q20Socket Head Cap Screw Kit, Stainless Steel, 1/4-20, Qty 320 | In Stock | ||||
![]() | M-SK-SH-M6Socket Head Cap Screw Kit, Stainless Steel, M6, Qty 320 | In Stock | ||||
![]() | BD-5L-PKExtra Long Ball driver, 5 mm Hex, For M6 Socket Screws, 3-Pack | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BD-3/16L-PKBall Driver Pack, Extra Long, 3/16 in. Hex, For 1/4-20 Screws, Qty 3 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LTE-1218Light Tight Enclosure, 12 x 18 x 16 inch Tall | |||||
![]() | OTS-LSC-48Laser Safety Curtain, 4 x 8 ft., OTS system | 8 Weeks |
Compatible Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SA2-11Optical Breadboard Plate, Solid Aluminum, 12 x 12 in., 1 in. 1/4-20 Grid | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-22Optical Breadboard Plate, Solid Aluminum, 24 x 24 in., 1 in. 1/4-20 Grid | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-24Optical Breadboard Plate, Solid Aluminum, 24 x 48 in., 1 in. 1/4-20 Grid | 4 Weeks | ||||
![]() | SA2-23Optical Breadboard Plate, Solid Aluminum, 24 x 36 in., 1 in. 1/4-20 Grid | 3 Weeks | ||||
![]() | M-SA2-11Optical Breadboard Plate, Solid Aluminum, 300 x 300 mm, 25 mm M6 Grid | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-22Optical Breadboard Plate, Solid Aluminum, 600 x 600 mm, 25 mm M6 Grid | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-24Optical Breadboard Plate, Solid Aluminum, 600 x 1200 mm, 25 mm M6 Grid | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-23Optical Breadboard Plate, Solid Aluminum, 600 x 900 mm, 25 mm M6 Grid | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ELM-P12Light Shield System, 12 in. (304.8 mm) Height, 11.31 in. (287.3 mm) Long | In Stock | ||||
![]() | ELM-P24Light Shield System, 12 in. (304.8 mm) Height, 23.1 in. (586.7 mm) Long | In Stock | ||||
![]() | ELM-CSLight Shield System, Connector, Shield Plate, 12 in. Height | In Stock | ||||
![]() | ELM-CLLight Shield System, Connector, Internal Corner, 12 in. Height | In Stock | ||||
![]() | ELM-CPLight Shield System, Cable Port, 12 in. Height | |||||
![]() | ELM-CLXLight Shield System, Connector, External Corner, 12 in. Height | In Stock | ||||
![]() | ELM-LPLight Shield System, Adjustable Light Port, 12 in. Height | In Stock | ||||
![]() | ELS-P12Light Shield System, 8 in. (203.2 mm) Height, 11.31 in. (287.3 mm) Long |























