About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Light Shield System, 8 in. (203.2 mm) Height, 11.31 in. (287.3 mm) Long


Light Shield System, 8 in. (203.2 mm) Height, 11.31 in. (287.3 mm) Long
Model: ELS-P12
Product Series Overview
Perimeter Light ShieldsThe ELS-P12 Light Shield is used to build a light-blocking enclosure. It helps keep unintentional light reflections where they should be, and keep stray light from affecting your measurements. Additionally, the Light Shield also shields from clumsy colleagues who might inadvertently bump your perfectly aligned optics path. This item is 11.31 inches (287.3 mm) long and can be used with the entire ELS Light Shield family of products. Create what you need for your setup assured the pieces are made to work together.
Specifications
- TypePanel
- MaterialAnodized Aluminum
- Height203.2 mm
- TypePanel
- MaterialAnodized Aluminum
- Height203.2 mm
Resources & Downloads
2D Product Drawings
ELS-P12 Drawing(21.7 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | ELS-P24Light Shield System, 8 in. (203.2 mm) Height, 23.1 in. (586.7 mm) Long | UNIVERSAL | |||||
![]() | ELS-P6Light Shield System, 8 in. (203.2 mm) Height, 6.13 in. (155.7 mm) Long | UNIVERSAL | In Stock | ||||
![]() | ELS-CLLight Shield System, Connector, Internal Corner, 8 in. Height | UNIVERSAL | In Stock | ||||
![]() | ELS-CSLight Shield System, Connector, Shield Plate, 8 in. Height | UNIVERSAL | In Stock | ||||
![]() | ELM-P12Light Shield System, 12 in. (304.8 mm) Height, 11.31 in. (287.3 mm) Long | UNIVERSAL | In Stock | ||||
![]() | ELS-CLXLight Shield System, Connector, External Corner, 8 in. Height | UNIVERSAL | In Stock | ||||
![]() | ELM-P6Light Shield System, 12 in. (304.8 mm) Height, 6.13 in. (155.7 mm) Long | UNIVERSAL | In Stock | ||||
![]() | ELS-CPLight Shield System, Cable Port, 8 in. Height | UNIVERSAL | In Stock |








