Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Light Shield System, 8 in. (203.2 mm) Height, 6.13 in. (155.7 mm) Long

Specifications

  • Type
    Panel
  • Material
    Anodized Aluminum
  • Height
    203.2 mm

Resources & Downloads

3D Product Models
Other
2D Product Drawings

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Perimeter Light ShieldsELS-P12Light Shield System, 8 in. (203.2 mm) Height, 11.31 in. (287.3 mm) Long
5 Weeks
$56
Perimeter Light ShieldsELS-P24Light Shield System, 8 in. (203.2 mm) Height, 23.1 in. (586.7 mm) Long
5 Weeks
$91
Perimeter Light ShieldsELS-CLLight Shield System, Connector, Internal Corner, 8 in. Height
In Stock
$37
Perimeter Light ShieldsELS-CSLight Shield System, Connector, Shield Plate, 8 in. Height
In Stock
$30
Perimeter Light ShieldsELS-CPLight Shield System, Cable Port, 8 in. Height
In Stock
$102
Perimeter Light ShieldsELS-CLXLight Shield System, Connector, External Corner, 8 in. Height
In Stock
$40