ELS and ELM Series 8-in. and 12-in. high light shields provide simple beam block protection and security for your setup. The shields are easily mounted and slots offer positioning flexibility. A unique method of slotting two shields together eliminates seams and reduces any light leakage. Create the protection you need knowing that the pieces are made to work together.
- Modular light shields for optical tables
- Simple and easy assembly for beam blocking
- Protection from stray light and external disruptions See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ELM-P6Light Shield System, 12 in. (304.8 mm) Height, 6.13 in. (155.7 mm) Long | In Stock | ||||
![]() | ELM-P12Light Shield System, 12 in. (304.8 mm) Height, 11.31 in. (287.3 mm) Long | In Stock | ||||
![]() | ELM-P24Light Shield System, 12 in. (304.8 mm) Height, 23.1 in. (586.7 mm) Long | In Stock | ||||
![]() | ELM-CSLight Shield System, Connector, Shield Plate, 12 in. Height | In Stock | ||||
![]() | ELM-CLLight Shield System, Connector, Internal Corner, 12 in. Height | In Stock | ||||
![]() | ELM-CLXLight Shield System, Connector, External Corner, 12 in. Height | In Stock | ||||
![]() | ELM-LPLight Shield System, Adjustable Light Port, 12 in. Height | In Stock | ||||
![]() | ELM-CPLight Shield System, Cable Port, 12 in. Height | In Stock | ||||
![]() | ELS-P6Light Shield System, 8 in. (203.2 mm) Height, 6.13 in. (155.7 mm) Long | In Stock | ||||
![]() | ELS-P12Light Shield System, 8 in. (203.2 mm) Height, 11.31 in. (287.3 mm) Long | 5 Weeks |