Light Shield System, Adjustable Light Port, 12 in. Height

The ELM-LP Adjustable Light Port is used to allow the passing of optical beams into and out of the 12-inch-tall ELM perimeter enclosure. The port diameter is 0.5 in. (12.7 mm) and can be manually adjusted approximately 3 in. (72 mm) vertically and 2 in. (51 mm) laterally for alignment. The height range of the port is 4.25 to 7.25 in. (108 to 184 mm). Mounting slots are provided for mounting flexibility. Create what you need for your setup assured all of the ELM pieces are made to work together.
Specifications
- TypePort
- MaterialAnodized Aluminum
- Height304.8 mm
Resources & Downloads
Other
ELM-LP RoHS Certificate(283.5 kB, PDF)
Related Products
Similar Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LTE-1218Light Tight Enclosure, 12 x 18 x 16 inch Tall | |||||
![]() | OTS-LSC-48Laser Safety Curtain, 4 x 8 ft., OTS system | 8 Weeks |
Accessory Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SK-SH-Q20Socket Head Cap Screw Kit, Stainless Steel, 1/4-20, Qty 320 | In Stock | ||||
![]() | M-SK-SH-M6Socket Head Cap Screw Kit, Stainless Steel, M6, Qty 320 | In Stock | ||||
![]() | BD-5L-PKExtra Long Ball driver, 5 mm Hex, For M6 Socket Screws, 3-Pack | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BD-3/16L-PKBall Driver Pack, Extra Long, 3/16 in. Hex, For 1/4-20 Screws, Qty 3 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SA2-11Optical Breadboard Plate, Solid Aluminum, 12 x 12 in., 1 in. 1/4-20 Grid | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-22Optical Breadboard Plate, Solid Aluminum, 24 x 24 in., 1 in. 1/4-20 Grid | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-24Optical Breadboard Plate, Solid Aluminum, 24 x 48 in., 1 in. 1/4-20 Grid | 4 Weeks | ||||
![]() | SA2-23Optical Breadboard Plate, Solid Aluminum, 24 x 36 in., 1 in. 1/4-20 Grid | 3 Weeks | ||||
![]() | M-SA2-11Optical Breadboard Plate, Solid Aluminum, 300 x 300 mm, 25 mm M6 Grid | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-22Optical Breadboard Plate, Solid Aluminum, 600 x 600 mm, 25 mm M6 Grid | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-24Optical Breadboard Plate, Solid Aluminum, 600 x 1200 mm, 25 mm M6 Grid | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-23Optical Breadboard Plate, Solid Aluminum, 600 x 900 mm, 25 mm M6 Grid | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ELM-P24Light Shield System, 12 in. (304.8 mm) Height, 23.1 in. (586.7 mm) Long | In Stock | ||||
![]() | ELM-P12Light Shield System, 12 in. (304.8 mm) Height, 11.31 in. (287.3 mm) Long | In Stock | ||||
![]() | ELM-P6Light Shield System, 12 in. (304.8 mm) Height, 6.13 in. (155.7 mm) Long | In Stock | ||||
![]() | ELM-CLLight Shield System, Connector, Internal Corner, 12 in. Height | In Stock | ||||
![]() | ELM-CLXLight Shield System, Connector, External Corner, 12 in. Height | In Stock | ||||
![]() | ELM-CSLight Shield System, Connector, Shield Plate, 12 in. Height | In Stock | ||||
![]() | ELM-CPLight Shield System, Cable Port, 12 in. Height |