Light Shield System, Connector, External Corner, 12 in. Height

The ELM-CLX corner connector is used to build a light-blocking enclosure. This item is used to connect two 12-inch-tall ELM Light Shield Plates in a right-angle corner. The mounting slots are located on the exterior of the corner. Create what you need for your setup assured the pieces are made to work together.
Specifications
- TypeCorner
- MaterialAnodized Aluminum
- Height304.8 mm
Resources & Downloads
Other
ELM-CLX_RoHS2021.pdf(683.2 kB, PDF)
Related Products
Accessory Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SK-SH-Q20Socket Head Cap Screw Kit, Stainless Steel, 1/4-20, Qty 320 | In Stock | ||||
![]() | M-SK-SH-M6Socket Head Cap Screw Kit, Stainless Steel, M6, Qty 320 | In Stock | ||||
![]() | BD-5L-PKExtra Long Ball driver, 5 mm Hex, For M6 Socket Screws, 3-Pack | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BD-3/16L-PKBall Driver Pack, Extra Long, 3/16 in. Hex, For 1/4-20 Screws, Qty 3 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LTE-1218Light Tight Enclosure, 12 x 18 x 16 inch Tall | |||||
![]() | OTS-LSC-48Laser Safety Curtain, 4 x 8 ft., OTS system | 8 Weeks |
Compatible Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SA2-11Optical Breadboard Plate, Solid Aluminum, 12 x 12 in., 1 in. 1/4-20 Grid | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-22Optical Breadboard Plate, Solid Aluminum, 24 x 24 in., 1 in. 1/4-20 Grid | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-24Optical Breadboard Plate, Solid Aluminum, 24 x 48 in., 1 in. 1/4-20 Grid | |||||
![]() | SA2-23Optical Breadboard Plate, Solid Aluminum, 24 x 36 in., 1 in. 1/4-20 Grid | |||||
![]() | M-SA2-11Optical Breadboard Plate, Solid Aluminum, 300 x 300 mm, 25 mm M6 Grid | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-22Optical Breadboard Plate, Solid Aluminum, 600 x 600 mm, 25 mm M6 Grid | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-24Optical Breadboard Plate, Solid Aluminum, 600 x 1200 mm, 25 mm M6 Grid | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-23Optical Breadboard Plate, Solid Aluminum, 600 x 900 mm, 25 mm M6 Grid | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ELM-P12Light Shield System, 12 in. (304.8 mm) Height, 11.31 in. (287.3 mm) Long | In Stock | ||||
![]() | ELM-CSLight Shield System, Connector, Shield Plate, 12 in. Height | |||||
![]() | ELM-P24Light Shield System, 12 in. (304.8 mm) Height, 23.1 in. (586.7 mm) Long | In Stock | ||||
![]() | ELM-CLLight Shield System, Connector, Internal Corner, 12 in. Height | In Stock | ||||
![]() | ELM-P6Light Shield System, 12 in. (304.8 mm) Height, 6.13 in. (155.7 mm) Long | In Stock | ||||
![]() | ELM-LPLight Shield System, Adjustable Light Port, 12 in. Height | In Stock | ||||
![]() | ELM-CPLight Shield System, Cable Port, 12 in. Height | 2 Weeks |