Light Shield System, 12 in. (304.8 mm) Height, 11.31 in. (287.3 mm) Long

The ELM-P12 Light Shield is used to build a light-blocking enclosure. This item is 11.31 inches (287.3 mm) long and can be used with the entire12-inch-tall ELM Light Shield family of products. Create what you need for your setup assured the pieces are made to work together.
Specifications
- TypePanel
- MaterialAnodized Aluminum
- Height304.8 mm
Resources & Downloads
Other
ELM-P12 RoHS(681.6 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ELM-P24Light Shield System, 12 in. (304.8 mm) Height, 23.1 in. (586.7 mm) Long | In Stock | ||||
![]() | ELM-P6Light Shield System, 12 in. (304.8 mm) Height, 6.13 in. (155.7 mm) Long | In Stock | ||||
![]() | ELM-CLLight Shield System, Connector, Internal Corner, 12 in. Height | In Stock | ||||
![]() | ELM-CSLight Shield System, Connector, Shield Plate, 12 in. Height | In Stock | ||||
![]() | ELM-CLXLight Shield System, Connector, External Corner, 12 in. Height | In Stock | ||||
![]() | ELM-CPLight Shield System, Cable Port, 12 in. Height | |||||
![]() | ELM-LPLight Shield System, Adjustable Light Port, 12 in. Height | In Stock | ||||
![]() | ELS-P12Light Shield System, 8 in. (203.2 mm) Height, 11.31 in. (287.3 mm) Long |
Compatible Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SA2-11Optical Breadboard Plate, Solid Aluminum, 12 x 12 in., 1 in. 1/4-20 Grid | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-22Optical Breadboard Plate, Solid Aluminum, 24 x 24 in., 1 in. 1/4-20 Grid | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-24Optical Breadboard Plate, Solid Aluminum, 24 x 48 in., 1 in. 1/4-20 Grid | 4 Weeks | ||||
![]() | SA2-23Optical Breadboard Plate, Solid Aluminum, 24 x 36 in., 1 in. 1/4-20 Grid | 3 Weeks | ||||
![]() | M-SA2-11Optical Breadboard Plate, Solid Aluminum, 300 x 300 mm, 25 mm M6 Grid | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-22Optical Breadboard Plate, Solid Aluminum, 600 x 600 mm, 25 mm M6 Grid | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-24Optical Breadboard Plate, Solid Aluminum, 600 x 1200 mm, 25 mm M6 Grid | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-23Optical Breadboard Plate, Solid Aluminum, 600 x 900 mm, 25 mm M6 Grid | In Stock |

















