Optical Breadboard Plate, Solid Aluminum, 24 x 24 in., 1 in. 1/4-20 Grid

Nothing beats the SA2-22 Solid Aluminum Optical Breadboard for its combination of durability, quality workmanship, and affordability. This 0.5 inch thick, 24 x 24 inch solid aluminum plate is perfect for all kinds of non-critical applications where higher performance, and higher priced breadboards are simply not necessary. A wide variety of breadboard accessories make it easy to incorporate these breadboards into larger optical systems with ease.
Convenient Platform for Optical Assemblies
These solid aluminum, nonmagnetic, optical breadboard plates provide a low cost, convenient platform for building optical assemblies, small optical experiments and optical subsystems. Our wide variety of breadboard accessories make it easy to incorporate these breadboards into larger optical systems with ease.
Counterbored Through Holes for Easy Mounting
SA2 solid aluminum optical breadboards feature four counterbored through holes in the breadboard corners, making it easy to retrofit to existing optical tables for increased workspace and convenience. As compared to competitive solid breadboards, our mounting through holes are located on the mounting hole grid. This allows an SA2 breadboard mounted to an optical table to have its hole pattern aligned with the optical table hole pattern instead of being offset from it.
Specifications
- Width24 in.
- Length24 in.
- Thickness0.5 in.
- Working SurfaceLow reflective anodized aluminum
- Surface Flatness±0.02 in.
- MicrolocksNo
- Mounting Holes1/4-20
- Number of Counterbored HolesFour 1/4 in. Located at corners - Inset 0.5" from edge
- Mounting Hole TypeCut (not rolled) threads with countersink
- Mounting Hole Pattern1.0 in. grid
- Mounting Hole Borders0.5 in. borders
- Core DesignSolid Aluminum
- Weight28 lb
Resources & Downloads
Other
SA2-22 RoHS Certificate(275.1 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SA2-18X18Optical Breadboard Plate, Solid Aluminum, 18 x 18 in., 1 in. 1/4-20 Grid | In Stock | ||||
![]() | SA2-HNDLHandles, Optical Breadboard, 2 Piece Set, SA2 Series | In Stock | ||||
![]() | SA2-11Optical Breadboard Plate, Solid Aluminum, 12 x 12 in., 1 in. 1/4-20 Grid | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SA2-22-DOptical Breadboard Plate, Solid Aluminum, 24 x 24 in., 1/4-20, Double Density | 4 Weeks |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SA2-FT-50Vibration Isolation Mounting Foot, Sorbothane, 50 Durometer, 1/4-20 | In Stock | ||||
![]() | SA2-FT-70Vibration Isolation Mounting Foot, Sorbothane, 70 Durometer, 1/4-20 | In Stock | ||||
![]() | SA2-HNDLHandles, Optical Breadboard, 2 Piece Set, SA2 Series | In Stock | ||||
![]() | 360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing | In Stock |













