Vibration Isolation Mounting Foot, Sorbothane, 70 Durometer, 1/4-20

The SA2-FT-70 Sorbothane Vibration Isolation Mounting Foot is ideal for isolating a small breadboard from a standard workbench. They can also be used to isolate noisy equipment from the optical table or breadboard surface. The SA2-FT-70 mounts are sold individually and supplied with a 1/4-20 thread for easy mounting. They have a load capacity (per mount) 17.6 to 26.6 lbs. For heavier loads simply add more mounts. For optimum isolation use the mounts at as close to the maximum load as possible.
Specifications
- Isolator Height1.0 in.
- Base sizeØ1.5 in.
- Mounting Holes1/4-20
Resources & Downloads
2D Product Drawings
SA2-FT(85.4 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SA2-HNDLHandles, Optical Breadboard, 2 Piece Set, SA2 Series | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SA2-FT-50Vibration Isolation Mounting Foot, Sorbothane, 50 Durometer, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |





