Vibration Isolation Mounting Foot, Sorbothane, 50 Durometer, 1/4-20

The SA2-FT-50 Sorbothane Vibration Isolation Mounting Foot is ideal for isolating a small breadboard from a standard workbench. They can also be used to isolate noisy equipment from the optical table or breadboard surface. The SA2-FT-50 mounts are sold individually and supplied with a 1/4-20 thread for easy mounting. They have a load capacity (per mount) 11 to 17.6 lbs. For heavier loads simply add more mounts. For optimum isolation use the mounts at as close to the maximum load as possible.
Specifications
- Isolator Height1.0 in.
- Base sizeØ1.5 in.
- Mounting Holes1/4-20
Resources & Downloads
2D Product Drawings
SA2-FT(85.4 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SA2-FT-70Vibration Isolation Mounting Foot, Sorbothane, 70 Durometer, 1/4-20 | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SA2-06x24Optical Breadboard Plate, Solid Aluminum, 6 x 24 in., 1 in. 1/4-20 Grid | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-06x36Optical Breadboard Plate, Solid Aluminum, 6 x 36 in., 1 in. 1/4-20 Grid | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-12Optical Breadboard Plate, Solid Aluminum, 12 x 24 in., 1 in. 1/4-20 Grid | 1 Week |






