Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Breadboard Plate, Solid Aluminum, 600 x 1200 mm, 25 mm M6 Grid

Specifications

  • Width
    600 mm
  • Length
    1200 mm
  • Thickness
    12.7 mm
  • Working Surface
    Low reflective anodized aluminum
  • Surface Flatness
    ±0.5 mm
  • Microlocks
    No
  • Mounting Holes
    M6
  • Number of Counterbored Holes
    Four M6 Located at corners - Inset 12.5 mm from edge
  • Mounting Hole Type
    Cut (not rolled) threads with countersink
  • Mounting Hole Pattern
    25 mm grid
  • Mounting Hole Borders
    12.5 mm borders
  • Core Design
    Solid Aluminum
  • Weight
    24.5 kg

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Sorbothane Breadboard Vibration IsolatorsM-SA2-FT-50Vibration Isolation Mounting Foot, Sorbothane, 50 Durometer, M6 Thread
In Stock
$24
Optical Breadboard HandlesSA2-HNDLHandles, Optical Breadboard, 2 Piece Set, SA2 Series
In Stock
$40
NewDamp Elastomeric Vibration IsolatorsM-ND20-AElastomeric Isolation Mount, NewDamp, 45-250 lb., Microlock Compatible
In Stock
$531
Sorbothane Breadboard Vibration IsolatorsM-SA2-FT-70Vibration Isolation Mounting Foot, Sorbothane, 70 Durometer, M6 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$24

Similar

Compare Description Drawings, CAD & Specs Avail. Price
SG 4.8 mm Skin Honeycomb Optical BreadboardsM-SG-24-2Honeycomb Optical Breadboard, 4.8 mm Skin, 600 x 1200 x 59 mm, M6
5 Weeks
$1,942