About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Light Shield System, Cable Port, 8 in. Height


Light Shield System, Cable Port, 8 in. Height
Model: ELS-CP
In Stock
Product Series Overview
Perimeter Light ShieldsThe ELS-CP Cable Port is used to allow the passing of cords and cables into and out of the ELS perimeter enclosure. The port is 2.5 x 2.5 in. (63.5 x 63.5 mm) and has a sliding hatch to allow it to be completely closed when no cables are in use. Mounting slots are provided for mounting flexibility. Create what you need for your setup assured all of the ELS pieces are made to work together.
Specifications
- TypePort
- MaterialAnodized Aluminum
- Height203.2 mm
- TypePort
- MaterialAnodized Aluminum
- Height203.2 mm
Resources & Downloads
2D Product Drawings
ELS-CP.PDF(28.7 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | ELS-CLLight Shield System, Connector, Internal Corner, 8 in. Height | UNIVERSAL | In Stock | ||||
![]() | ELS-P6Light Shield System, 8 in. (203.2 mm) Height, 6.13 in. (155.7 mm) Long | UNIVERSAL | In Stock | ||||
![]() | ELS-P24Light Shield System, 8 in. (203.2 mm) Height, 23.1 in. (586.7 mm) Long | UNIVERSAL | |||||
![]() | ELS-LPLight Shield System, Adjustable Light Port, 8 in. Height | UNIVERSAL | In Stock | ||||
![]() | ELS-P12Light Shield System, 8 in. (203.2 mm) Height, 11.31 in. (287.3 mm) Long | UNIVERSAL |