About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Light Shield System, Connector, Internal Corner, 8 in. Height


Light Shield System, Connector, Internal Corner, 8 in. Height
Model: ELS-CL
In Stock
Product Series Overview
Perimeter Light ShieldsThe ELS-CL Light Shield is used to build a light-blocking enclosure. It helps keep unintentional light reflections where they should be, and keep stray light from affecting your measurements. Additionally, the Light Shield also shields from clumsy colleagues who might inadvertently bump your perfectly aligned optics path. This item is used to connect two Light Shield Plates in a right-angle corner. The mounting slots are located on the interior of the corner. Create what you need for your setup assured the pieces are made to work together.
Specifications
- TypeCorner
- MaterialAnodized Aluminum
- Height203.2 mm
- TypeCorner
- MaterialAnodized Aluminum
- Height203.2 mm
Resources & Downloads
2D Product Drawings
ELS-CL.pdf(27.1 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | ELS-P24Light Shield System, 8 in. (203.2 mm) Height, 23.1 in. (586.7 mm) Long | UNIVERSAL | 5 Weeks | ||||
![]() | ELS-P12Light Shield System, 8 in. (203.2 mm) Height, 11.31 in. (287.3 mm) Long | UNIVERSAL | 5 Weeks | ||||
![]() | ELS-P6Light Shield System, 8 in. (203.2 mm) Height, 6.13 in. (155.7 mm) Long | UNIVERSAL | In Stock | ||||
![]() | ELS-CSLight Shield System, Connector, Shield Plate, 8 in. Height | UNIVERSAL | In Stock | ||||
![]() | ELS-CPLight Shield System, Cable Port, 8 in. Height | UNIVERSAL | In Stock |