Sorry, this product is no longer offered for sale. The recommended replacement product is LHS300.

Xenon Arc Lamp System, APEX2, 100 W

Technical Specs

  • Type
    Xenon Light Source
  • Lamp Type
    Xe, Ozone Free
  • Lamp Wattage
    100 W
  • Output Beam Size
    33 mm  
  • F/#
    F/4
  • Average life
    750 h  
  • Beam Divergence, Half Angle
    4±0.5°
  • Collimation Angle
    3.5°
  • Lens Material
    Fused Silica
  • Lens Transmittance Range
    200-2500 nm
  • Light Ripple
    <0.2 % rms
  • Line Regulation
    001
  • Power Requirements
    100-120 VAC or 200-240 VAC, 50/60 Hz
  • Filter Size
    25.4 mm  
  • Filter Wheel
    Six Positions (Order Filters Separately)
  • Flange Series Size
    1.5 Inch  
  • Operating Temperature
    5 to 40 °C
  • Operating Humidity
    <80% relative humidity (non-condensing)

Related Products