Focusing Lens Assembly, Secondary, 6 in. FL, F/4, 1.5 Inch Flange

  • Type
    Secondary Focusing Lens Assembly
  • Flange Series Size
    1.5 Inch
  • Diameter
    38.1 mm  
  • F/#
    F/4
  • Focal Length
    152 mm  
  • Clear Aperture
    33 mm
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C