Focusing Lens Assembly, Secondary, 6 in. FL, F/3.3, 2 Inch Flange

  • Type
    Secondary Focusing Lens Assembly
  • Flange Series Size
    2 Inch
  • Diameter
    50.8 mm  
  • F/#
    F/3.3
  • Focal Length
    152 mm  
  • Clear Aperture
    46 mm