Sorry, this family of products is no longer available. For recommended replacements see xenon-light-sources.
APEX2 xenon light sources are complete illumination systems designed to provide a fully integrated, compact, and economical solution for scientific and industrial applications. These CE and RoHS compliant systems can be simply used as is once plugged in or the light output can be modified to the user's requirements with their integrated features such as the filter wheel, shutter, and utility software for USB control.
- Xenon arc lamp provides continuous wave, UV-NIR broadband light
- Fully integrated system with lamp power supply and collimating lens assembly
- No lamp alignment necessary
- Integrated six position filter wheel and manual shutter
- Built-in manual shutter
- Easy optical coupling and software interface with Oriel monochromators and spectrographs See All Features
Features
100 W Xe Arc Lamp
Easy Optical Coupling and Software Interface with Oriel Monochromators and Spectrographs
The output flange of the APEX2 is the standard Oriel 1.5 inch flange, making for easy mechanical coupling with several existing Oriel instruments. Along with its wide compatibility with existing Oriel software packages, the APEX2 can be used with the following instruments:
- Cornerstone 130B Monochromator
- Cornerstone 260 High Resolution Monochromator
- MS260i High Resolution Imaging Spectrograph
- MS257 Monochromator
- MS257 Imaging Spectrograph
If TracQ Basic Data Acquisition and Spectroscopy Software is used, the APEX2 and monochromator/spectrograph can also be integrated with an Oriel detection instrument, such as the LIDA-SRS-KIT and compatible detector. This setup creates a complete measurement system with light source, light analysis device, and light measurement detector.
Manual Shutter
Integrated Six Position Filter Wheel
A filter wheel is integrated into the assembly of the APEX2. Up to six order-sorting or neutral density filters can added (1.0 in or 25.4 mm diameter, 0.2 in. or 6 mm thickness) and filters can be changed as fast as 1.7 s/filter. An LED display indicating the filter wheel's current position is located on the rear panel so user can observe this while not being in the path of the output light, preventing exposure to UV radiation. Aside from manual control via the push button on the system, the filter wheel position can be controlled externally using the following methods:
- TracQ Basic- Oriel's Data Acquisition & Spectroscopy Software
- Oriel's MonoUtility - software included with the Cornerstone™ series monochromators and MS260i spectrographs
- Universal Filter Wheel Utility - LabVIEW™ based utility program included with the APEX2, allows for control of the filter wheel via USB 2.0.
- 74009 and 77709 Hand Controllers for Oriel's Cornerstone series, MS260i, and MS257 monochromators and spectrographs
- USB 2.0 - the included sample Command Set can be used as is or to develop a custom Command Set better suited to the user's needs
Fully Integrated, Plug and Play System
Arc Lamp Safety
Arc lamps may emit dangerous levels of UV radiation depending on their source type. Ensure that only authorized personnel are in the vicinity of the source, and wearing the necessary safety equipment such as UV protective eyewear, clothing, and gloves. Lighted UV warning signs, posted outside laboratory doors where UV sources are operating, can prevent accidental exposure. Newport also recommends using an electronic shutter to block the beam when the source is not in use but remains turned on. Alternatively, the beam can be safely contained by using beam tubes or fiber optic cables to deliver the light to a sample. It is recommended to vent the ozone that is produced by some lamp models to the outside or use the
Accessories
Replacement Lamp
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6252Xenon Arc Lamp, 100 W, Ozone Free, Integrated Full Reflector |
Oriel Monochromator/Spectrograph Interface Equipment
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | APEX2-CS1-KITMounting Kit, APEX2 Illuminator to CS130B Monochromator | 5 Weeks | ||||
![]() | 6199Focusing Lens Assembly, Secondary, 6 in. FL, F/4, 1.5 Inch Flange | In Stock | ||||
![]() | APEX2-CS2-KITMounting Kit, APEX2 Illuminator to CS260 Monochromator | |||||
![]() | APEX2-MS1-KITMounting Kit, APEX2 Illuminator to MS257 Monochromator |
Optical Coupling Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 81045Dichroic Beam Turning Mirror, 280-420 nm, Requires 66245 Housing | In Stock | ||||
![]() | 77776Focusing Assembly, Fiber Bundle, FS Aspheric, F/2.2, 800 µm Spot | 1 Week | ||||
![]() | 66215Beam Turning Mirror, Full Reflector, 200 nm - 30 µm, Req. 66245 Housing | In Stock | ||||
![]() | 66245Beam Turning Mirror Housing, 1.5 Inch Series Flange | In Stock | ||||
![]() | 77670Ferrule Converter, SMA Termination to 11mm Standard Ferrule | In Stock | ||||
![]() | 77799Focusing Assembly, Fiber Bundle, Glass Aspheric, F/0.85, 4 mm Spot | 4 Weeks | ||||
![]() | 77675Ferrule Converter, ST Termination to 11mm Standard Ferrule | In Stock | ||||
![]() | 77800Focusing Assembly, Fiber Bundle, Plano Convex, F/2, 4 mm Spot |
UV Safety Equipment
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 49123UV Protective Gloves, Size 8, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49121Ultraviolet Protective Gloves, Size 10, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49126Safety Goggles, UV Light Sources, Flexible Frame | In Stock | ||||
![]() | 66087Ozone Eater™, 110/220 VAC, 50/60 Hz | In Stock |
Resources
Manuals
Literature
Oriel Legacy Apex2 Integrated Light Source Datasheet(785.7 kB, PDF)





















