Fiber Optic Detector, Si, 400-1100 nm, 4 mW, DB15

  • Detector Type
    Post Mounted
  • Detector Input
    Fiber-Optic
  • Fiber-Optic Connector
    FC/PC, interchangeable
  • Detector Material
    Silicon
  • Spectral Range
    400 - 1100 nm
  • Sensor Size
    Ø11.3 mm
  • Attenuator
    None
  • Minimum Measurable Power
    20 pW
  • Maximum Measurable Power Benchtop Meter
    4 mW
  • Maximum Measurable Power Handheld Meter
    1.5 mW
  • Maximum Power Density
    3 W/cm2
  • Maximum Pulse Energy
    5 nJ
  • Power Range
    -75 to 6 dBm
  • Calibration Module
    Removable DB15 Connector
  • Calibration Uncertainty
    1.65% (400-430 nm)
    1.1% (430-1000 nm)
    4.3% (1035-1065 nm)
  • Linearity
    ±0.5 %
  • Uniformity
    ±2 %
  • Rise Time
    ≤2 µs
  • Connector Type
    DB15
  • Cable Length
    1.5 m
  • RoHS
    Not compliant
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C