Fiber Optic Detector, UV-Si, 200-1100 nm, 1.5 mW, DB15

The 818-UV-L-FC/DB is a flexible fiber optic detector based on the popular 818 series photodiode sensors, without an attenuator that comes with the standard 818 series. It can easily be converted to a free space detector simply by removing the 884-FC fiber optic adapter installed on it. Please note that models 818-UV-L and 818-UV-L/DB are no longer available for purchase. Purchase 818-UV-L-FC/DB and remove the connector and/or the fiber adapter.
The newly redesigned UV photodiode (noted by the serial numbers 20,000 and above), which uses a 10 x 10 mm diode with a 10.3 mm diameter aperture on top of it, improves the maximum measurable power specifications.
Please refer to Newport Power Meter and Detector Legacy and Compatibility for a complete list of meters that are compatible with this model.
Specifications
- Detector TypePost Mounted
- Detector InputFiber-Optic
- Fiber-Optic ConnectorFC/PC, interchangeable
- Detector MaterialUV Enhanced Silicon
- Spectral Range200 - 1100 nm
- Sensor Size10 x 10 mm
- AttenuatorNone
- Minimum Measurable Power20 pW
- Maximum Measurable Power Benchtop Meter0.1 mW
- Maximum Measurable Power Handheld Meter0.1 mW
- Maximum Power Density0.2 W/cm²
- Maximum Pulse Energy0.1 nJ/cm²
- Power Range-75 to 1.8 dBm
- Calibration ModuleRemovable DB15 Connector
- Calibration Uncertainty3.4% (220-300 nm)
1.65% (300-430 nm)
1.1% (430-1000 nm)
4.3% (1035-1065 nm) - Linearity±1 %
- Uniformity±2 %
- Rise Time≤2 µs
- Clear ApertureØ10.3 mm
- Connector TypeDB15
- Cable Length1.5 m
- RoHSNot compliant


Resources & Downloads
2D Product Drawings
818-UV-L-FC-DB-DWG.pdf(100.6 kB, PDF)
Manuals
818-xx-L-FC Fiber Optic Detectors Quick Start Guide(24.9 kB, PDF) RevB 818 Series Manual(2.6 MB, PDF)
Technical Notes
Other
818-UV-L-FC/DB Detector RoHS Certificate.pdf(272.9 kB, PDF) 818-SL & 818-UV RoHS Certificate(291.5 kB, PDF) 818 Series EU27 Declaration of Conformity(208 kB, PDF)
Literature
Fiber Optic Detector Datasheet(425.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 884-FCAOptical Fiber Adapter, FC/APC, 818 & 918D Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 884-SMAOptical Fiber Adapter, SMA, 818 & 918D Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 884-E2000FCOptical Fiber Adapter, Diamond E-2000, 818 & 918D Series Sensors | In Stock | ||||
![]() | 818-FAConnectorized Fiber Adapter Mount, 818 & 918D Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP4-COL-1550Lensed Adapter Core, 1550 nm AR Coated, FP4 Series Adapters | In Stock |
Spare Attenuators
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 884-UVROD3 Attenuator, 818 Series UV Silicon Detectors | 4 Weeks |
Notes:
Please note that recalibration is required after changing attenuators.
Compatible Power Meters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1938-RAdvanced Optical Power & Meter, Benchtop, Single Channel | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel | 7 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1919-ROptical Power Meter, Handheld, High Performance | In Stock | ||||
![]() | 843-ROptical power meter, economical, handheld, laser power and energy | In Stock | ||||
![]() | 843-R-USBOptical Power Meter, Economical Handheld, Laser Power & Energy | In Stock | ||||
![]() | 844-PE-USBVirtual Power Meter, Optical Power and Energy, USB | 5 Weeks | ||||
![]() | 845-PE-RSVirtual Power Meter, RS232 | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 818-IR-L-FC/DBFiber Optic Detector, Ge, 780-1800 nm, 10 mW, DB15 | In Stock | ||||
![]() | 77670Ferrule Converter, SMA Termination to 11mm Standard Ferrule | 5 Weeks | ||||
![]() | 884-SMAOptical Fiber Adapter, SMA, 818 & 918D Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-05Lens Tube, 1 inch LT Series, 1/2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | USFW-100Universal Filter Wheel, Flange Mount, Motorized | In Stock | ||||
![]() | CBL-CSMS-FWCable, Filter Wheel to CS130B, CS260B and MS260i Spectroscopy Instruments | |||||
![]() | 77829Coupling Ring, Light Source, 1.5 Inch, Double Female, Set Screw | In Stock | ||||
![]() | 71311Adjustable Light Shield, 2.1 to 3.2 in., 1.5 Inch Flange | In Stock | ||||
![]() | 10CGA-1000Longpass Filter, Colored-Glass Alternative, 25.4 mm, 1000 nm Cut-on | In Stock | ||||
![]() | 10CGA-305Longpass Filter, Colored-Glass Alternative, 25.4 mm, 305 nm Cut-on | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10CGA-590Longpass Filter, Colored-Glass Alternative, 25.4 mm, 590 nm Cut-on | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |






















