Compare Model Drawings, CAD & Specs Lamp Wattage Lamp Type Effective Arc Size Approximate Brightness Approximate Flux Availability Price
$400
6 Weeks
75 W Xe 0.4 x 0.8 mm 400 cd mm-2 1000 lm
6 Weeks
$415
In Stock
75 W Xe, Ozone Free 0.4 x 0.8 mm 400 cd mm-2 1000 lm
In Stock
$600
In Stock
100 W Xe, Ozone Free 0.4 x 0.8 mm 320 cd mm-2 1800 lm
In Stock
$1,045
100 W Xe, Ozone Free 0.4 x 0.8 mm
$785
In Stock
150 W Xe, UV-Enhanced 0.5 x 2.2 mm 150 cd mm-2 3000 lm
In Stock
$625
1 Week
150 W Xe, Ozone Free 0.5 x 2.2 mm 150 cd mm-2 3000 lm
1 Week
$455
In Stock
150 W Xe, Ozone Free 0.5 x 1.5 mm 160 cd mm-2 2200 lm
In Stock
$1,040
In Stock
300 W Xe 0.7 x 2.4 mm 290 cd mm-2 7000 lm
In Stock
$785
3 Weeks
300 W Xe, Ozone Free 0.7 x 2.4 mm 290 cd mm-2 7000 lm
3 Weeks
$1,310
In Stock
450 W Xe, Ozone Free 0.9 x 3.0 mm 350 cd mm-2 13000 lm
In Stock
$1,045
3 Weeks
1000 W Xe, UV-Enhanced 1.0 x 3.0 mm 400 cd mm-2 30000 lm
3 Weeks
$1,250
1 Week
1000 W Xe, Ozone Free 1.0 x 3.0 mm 400 cd mm-2 30000 lm
1 Week
$1,200
In Stock
1000 W Xe, Ozone Free 1.0 x 3.0 mm 400 cd mm-2 30000 lm
In Stock
$1,450
In Stock
1000 W Xe, Ozone Free 1.0 x 3.0 mm 400 cd mm-2 33000 lm
In Stock
$1,665
In Stock
1600 W Xe, Ozone Free 1.5 x 3.0 mm 600 cd mm-2 48000 lm
In Stock
$2,080
In Stock
1600 W Xe, Ozone Free 1.5 x 3.3 mm 700 cd mm-2 48000 lm
In Stock

Features

Ozone Free Xenon Lamps

UV wavelength emissions below ~260 nm create toxic ozone. Ideally, an arc lamp is operated outdoors or in a room with adequate ventilation to protect the user from ozone created. If this is not possible, an Ozone Eater should be used. However, if the application does not require wavelength emission below ~260 nm from the arc lamp, using an ozone free lamp is a convenient option.  An ozone free lamp is coated to remove the unwanted UV Wavelengths

UV-Enhanced Xenon Lamps

When additional UV output from the xenon lamp is required, UV-enhanced lamps are available. These lamps provide the same visible to NIR performance of an standard Xe arc lamp while providing high intensity UV output as well.

High Stability Xenon Lamps

High stability Xe arc lamps are made of a higher quality cathode than typically used for xenon arc lamp construction. As a result, no arc wander occurs, allowing the lamp to maintain a consistent output intensity throughout its lifetime.

Xenon Lamp Shelf Life

We recommend purchasing replacement xenon lamps only as needed. Xe arc lamps do have an unspecified shelf life, which over time can cause the end cap seals to leak and degrade lamp performance. Newport strives to keep Xe bulbs in stock to reduce lead times when ordering a replacement.

75 W Xenon (Xe) Lamp Spectral Irradiance

6247, 6251NS, and 6263 Spectral Irradiance

100 W and 300 W Ozone Free Xenon Lamps

6257 and 6258 Spectral Irradiance

150 W Xenon (Xe) Lamps

6254, 6255 and 6256 Spectral Irradiance

450 to 500 W Xenon (Xe) Lamps

6278 and 6279NS Spectral Irradiance

1000 W Xenon (Xe) Lamps

6269 and 6271 Spectral Irradiance.

1600 W Ozone Free Xe Lamp

62711 Spectral Irradiance.

Arc Lamp Safety

Arc lamps may emit dangerous levels of UV radiation depending on their source type. Ensure that only authorized personnel are in the vicinity of the source, and wearing the necessary safety equipment such as UV protective eyewear, clothing, and gloves. Lighted UV warning signs, posted outside laboratory doors where UV sources are operating, can prevent accidental exposure. Newport also recommends using an electronic shutter to block the beam when the source is not in use but remains turned on. Alternatively, the beam can be safely contained by using beam tubes or fiber optic cables to deliver the light to a sample. It is recommended to vent the ozone that is produced by some lamp models to the outside or use the 66087 Ozone Eater.

Compatibility

We offer complete light source systems as well as components for you to easily build your own systems.

When used with a Q Series lamp housing, the system will need the following components:

  • Lamp
  • Lamp Socket Adapter
  • Lamp Housing
  • Condensing Lens Assembly
  • Rear Reflector
  • Interface Kit
  • Power Supply and appropriate cables
Lamp Housing Lamp Model Lamp Socket Adapter Condensing Lens Assembly Options Rear Reflector Interface Kit Power Supply Cable Complete System
60000 6251NS 60014 60006
60008
60076
67017
60005 60025 69907 70050 Low Power Q Series Xe
6257
6263

When used with a Research Series lamp housing, the system will need the following components:

  • Lamp
  • Lamp Socket Adapter
  • Lamp Housing (includes rear reflector and condensing lens assembly)
  • Power Supply and appropriate cables
Lamp Housing Options Lamp Model Lamp Socket Adapter Power Supply Cable Complete System 

50-500 W

66901
66902
67001
67005
6251NS 66150 69907 70050  Low Power Xe
6263
6257
6255 66151
6254
6256 66152 -
6259 66160 69911 Medium Power Xe
6258

450-1000 W

66921
66923
6279NS 6163 69920 70052* High Power Xe
6278
6271 6162
6269
*70052 cable set is included in 69921 and 69923 housing.

Accessories