Xenon Arc Lamp, 1000 W, Ozone Free

The 6274 Replacement Xenon Lamp is filled with purified xenon at 5-20 bar. The pressure triples during operation. This 1000 watt Xenon lamp with a 1.0 x 3.0 mm effective arc size operates with the anode at the top. The small intense arc radiates like 5500-6000 K full radiators with some xenon lines superimposed. The xenon lines dominate between 750 and 1000 nm, but the spectrum is almost featureless through the ultraviolet and visible.
Xenon lamps are popular for demanding absorbance and fluorescence applications involving source spectral scanning, and as high intensity broadband sources. Because of its sun-like spectrum, the xenon lamp is used for solar simulation.
Ultraviolet radiation below 242 nm produces toxic ozone. Consider this ozone free lamp if you don’t need the very short wave ultraviolet below 260 nm.
Ozone Free Xenon Lamps
UV wavelength emissions below ~260 nm create toxic ozone. Ideally, an arc lamp is operated outdoors or in a room with adequate ventilation to protect the user from ozone created. If this is not possible, an Ozone Eater should be used. However, if the application does not require wavelength emission below ~260 nm from the arc lamp, using an ozone free lamp is a convenient option. An ozone free lamp is coated to remove the unwanted UV Wavelengths
High Stability Xenon Lamps
High stability Xe arc lamps are made of a higher quality cathode than typically used for xenon arc lamp construction. As a result, no arc wander occurs, allowing the lamp to maintain a consistent output intensity throughout its lifetime.
Xenon Lamp Shelf Life
We recommend purchasing replacement xenon lamps only as needed. Xe arc lamps do have an unspecified shelf life, which over time can cause the end cap seals to leak and degrade lamp performance. Newport strives to keep Xe bulbs in stock to reduce lead times when ordering a replacement.
Specifications
- Lamp TypeXe, Ozone Free
- Lamp Wattage1000 W
- Average life1000 h
- Bulb Diameter40 mm
- Effective Arc Size1.0 x 3.0 mm
- Horizontal Intensity3400 cd
- Approximate Brightness400 cd mm-2
- Approximate Flux33000 lm
- Lamp Current50 A
- Lamp Voltage20 V
Resources & Downloads
Literature
Light Sources(1.6 MB, PDF)
MKS EU ROHS3 - Xenon Arc Lamps(188.1 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6269Xenon Arc Lamp, 1000 W, UV Enhanced | In Stock | ||||
![]() | 6271Xenon Arc Lamp, 1000 W, Ozone Free | In Stock | ||||
![]() | 6272Xenon Arc Lamp, 1000 W, Ozone Free | In Stock | ||||
![]() | 6293Mercury-Xenon Arc Lamp, 1000 W, 1.0 x 3.0 mm Effective Arc | |||||
![]() | 6295NSMercury-Xenon Arc Lamp, 1000 W, Ozone Free |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 69920Arc Lamp Power Supply, Universal, 350 to 1000 Watt | 1 Week | ||||
![]() | SOL-UV-2UV Solar Simulator, 1000 Watt Xenon Lamp, 2 x 2 inch | |||||
![]() | SOL-UV-4UV Solar Simulator, 1000 Watt Xenon, 4 x 4 in. | |||||
![]() | 94063ASolar Simulator, Sol3A Class AAA, IEC/JIS/ASTM, 1000 W Xenon, 6 x 6 in. |
UV Safety Equipment
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 49123UV Protective Gloves, Size 8, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49121Ultraviolet Protective Gloves, Size 10, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49126Safety Goggles, UV Light Sources, Flexible Frame | In Stock | ||||
![]() | 66087Ozone Eater™, 110/220 VAC, 50/60 Hz | 4 Weeks |













