Show Filters:
Showing 19 of 19 total products
Compatibility:
Compare Description Drawings, CAD & Specs Optic DiameterNumber of ActuatorsAdjustment Screw ThreadActuator LocksActuator Orientation Avail. Price
ULTIMA® Clear Edge Mirror MountsU100-A2K25.4 mm2100 TPIYesRight-handed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$150
ULTIMA® Clear Edge Mirror MountsU100-A2K-PK25.4 mm2100 TPIYesRight-handed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,330
ULTIMA® Clear Edge Mirror MountsU100-A-LH-2K25.4 mm2100 TPIYesLeft-handed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$150
ULTIMA® Clear Edge Mirror MountsU100-A2K-170N25.4 mm2170 TPINoRight-handed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$192
ULTIMA® Clear Edge Mirror MountsU100-A3K25.4 mm3100 TPIYesRight-handed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$185
ULTIMA® Clear Edge Mirror MountsU100-A-LH-3K25.4 mm3100 TPIYesLeft-handed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$185
ULTIMA® Clear Edge Mirror MountsU100-A3K-170N25.4 mm3170 TPINoRight-handed$226
ULTIMA® Clear Edge Mirror MountsU100-S25.4 mm3100 TPINoRight-handed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$99
ULTIMA® Clear Edge Mirror MountsU100-S-PK25.4 mm3100 TPINoRight-handed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$888
ULTIMA® Clear Edge Mirror MountsU200-A2K50.8 mm2100 TPIYesRight-handed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$255
ULTIMA® Clear Edge Mirror MountsU200-A3K50.8 mm3100 TPIYesRight-handed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$286
ULTIMA® Clear Edge Mirror MountsU300-A2K76.2 mm2100 TPIYesRight-handed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$310
ULTIMA® Clear Edge Mirror MountsU300-A3K76.2 mm3100 TPIYesRight-handed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$359
ULTIMA® Clear Edge Mirror MountsU100-A25.4 mm0Right-handed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$125
ULTIMA® Clear Edge Mirror MountsU100-A-LH25.4 mm0Left-handed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$125
ULTIMA® Clear Edge Mirror MountsU100-A-3030 mm0Right-handed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$132
ULTIMA® Clear Edge Mirror MountsU200-A50.8 mm0Right-handed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$192
ULTIMA® Clear Edge Mirror MountsU200-A-LH50.8 mm0Left-handed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$192
ULTIMA® Clear Edge Mirror MountsU300-A76.2 mm0Right-handed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$255
Notes:

Hex-driven and low wavefront distortion versions are also available.

Specifications

  • Mechanism
    Kinematic
  • Actuator Drive
    Knob
  • Optic Loading
    Front
  • Material
    Anodized Aluminum
  • Thread Type
    8-32 (M4) CLR

Features

The Clear Edge Advantage

With the Clear Edge design, beams can be reflected from one mount to another at smaller incident angles (Φ) taking less space between the mounts (d). Clear Edge Mounts are also ideal for compensating for pulse dispersion effects through multiple reflections on Chirped Mirrors.

Locking Adjustment Screws

ULTIMA Clear Edge Performance Mirror Mounts feature a Flexure Lock built with an AJS bushing in select models. Flexure Locks exert a tangential force on the screw to prevent rotation and prevent unintended adjustment.

Replaceable Actuators

The ULTIMA's industry-standard clamp design allows many different types of actuators to be used to adjust the mirror position to meet the requirements for any application. Actuators can be replaced with ease by simply loosening two screws to allow the actuator to gently slide into and out of the mount. ULTIMA mounts are compatible not only with standard knob and hex-key adjustment screws, but also with micrometers and motorized actuators. See our Recommended Compatible Actuators in the Accessories section below.

Right- and Left-Handed Options

Select models are available in both right- and left-handed versions: U100-A2K and U100-A-LH‌-2K, U100-A3K and U100-A-LH‌-3K. They are essentially mirror images of each other to provide flexibility and convenience in optical system setups.

Extra Thick Frame

ULTIMA mounts have extra thick frames for optimal stiffness and exceptional stability. The additional stiffness lowers deflection during adjustment, allowing fast and easy alignment. 

100- and 170-TPI Adjustment Screws

ULTIMA Clear Edge Performance Mirror Mounts are available in models with either 100-TPI or 170-TPI adjustment screws. The 100 TPI screws are lockable, which is preferred for applications that require long-term stability. The 170-TPI screws have higher sensitivity, enabling faster and easier alignment, which is ideal for applications that require many adjustments.

Adapters to Extend Utility and Function

Newport offers numerous adapters to substantially broaden the utility and function of the ULTIMA Clear Edge beyond the typical mirror mount function. Mirror Size Adapters enable the use of smaller diameter optics. 45° Mirror Mount Adapters can hold mirrors at a 45° angle to the face of the mount, which is especially useful for constructing a periscope. Fiber Optic Adapters provide compatibility with fiber optic components. And other Specialty Mirror Mount Adapters include components that allow the ULTIMA Clear Edge to hold cube beamsplitters, objective lenses, thin optics, and replicated parabolic mirrors, and to both hold and allow manual rotation of polarizers.

Accessories

Recommended Compatible Actuators

Compare Description Drawings, CAD & Specs Avail. Price
AJS High-Precision Adjustment ScrewsAJS100-0.5HHex Adjustment Screw, 100 TPI, 12.7 mm Travel, End Lock
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$40
AJS High-Precision Adjustment ScrewsAJS100-0.5Adjustment Screw, 100 TPI, 12.7 mm Travel, Small Knob, Side Lock
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$40
AJS High-Precision Adjustment ScrewsAJS127-0.5KAdjustment Screw, 127 TPI, 12.7 mm Travel, Large Knob, Side Lock
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$57
AJS High-Precision Adjustment ScrewsAJS254-0.5K-NLAdjustment Screw, 254 TPI, 12.7 mm, 280 nm Sensitivity, Large Knob
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$95
AJS High-Precision Adjustment ScrewsAJS170-0.5K-NLAdjustment Screw, 170 TPI, 12.7 mm Travel, Large Knob
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$77
SM Vernier Micrometer HeadsSM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$105
Lockable High-Resolution Micrometer HeadsHR-13Micrometer Head, High Resolution, 0.5 µm Sensitivity, 13 mm Travel
5 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$234
DM-L Lockable Differential Micrometer HeadsDM-13LLockable Differential Micrometer, 13 mm Coarse, 0.2 mm Fine, 11 lb.
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$741
Compact Motorized Actuators, TRA SeriesTRA12CCMotorized Actuator, Miniature, 12 mm Travel, DC Servo motor
5 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,086
Compact Motorized Actuators, TRA SeriesTRA12PPDMotorized Actuator, Miniature, 12 mm Travel, Stepper, 25-pin D-Sub
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,086
Precision Motorized Actuators, LTA SeriesLTA-HSMotorized Actuator, High Speed, 50 mm Travel, 3/8-40 Thread
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,512