The Optic Inserter Stage allows precise insertion and removal of optical mounts into and out of a beam path. These stages serve a very similar function to a kinematic base but have the advantage of keeping your hand out of the beam path. The Stage’s linear motion is guided by precision ball bearings and positioned with adjustable/lockable magnetic stops. A long rod is used to move the stage between its two stopping points.
- Precisely move optics into and out of a beam path
- Keeps your hands safely out of beam path
- Convenient adjustable magnetic stops with locks
- 50.8 mm travel range, repeatable to 20 µrad See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LNS-1Optic Inserter Stage, 8-32 Thread | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LNS-1Optic Inserter Stage, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Precision Ensured by Ball Bearing Design
The LNS-1 stages incorporates the same ball bearings desgin of
Easier to use than a Kinematic Base
The LNS-1 stage allows you to precisely slide optics into your beam path to an exact controllable location and then easily remove them when not needed. The long rod keeps your hands away from the beam path. Two
The Right Optical Axis Height
LNS-1 stages are easy to configure to your exact optical axis height. Optical pedestals, like the PX or PS series, easily mount to the base to the stage and precision spacers can get you to nonstandard heights. Use Q-TMS series post holders if variable height is needed.
Accessories
Optic Mounts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M1-HLMirror Mount, OEM Standard, 1.0 in., 2 Locking Hex Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A2HMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | P100-AI21Mirror Mount, PERFORMA-i, 1.0 in., 100 TPI, 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PX-FM1Fixed Mirror Mount, PX Series, 1 in., Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1PMFixed Cube Mount, 1.0 in. (25.4 mm), A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Post Spacers
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-0.031Pedestal Spacer, 0.03125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.063Pedestal Spacer, 0.0625 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.125Pedestal Spacer, 0.125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.25Pedestal Spacer, 0.25 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-KTPrecision Spacer Kit, 0.5 and 1.0 in. Posts and Pedestals | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Pedestal Posts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PX-2FOptical Pedestal, Forkless Mounting, 2 in. Height, 1 in. Diameter, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PX-2FOptical Pedestal, Forkless Mounting, 50.8 mm Height, 25.4 mm Diameter, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PX-3FOptical Pedestal, Forkless Mounting, 3 in. Height, 1 in. Diameter, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PX-4FOptical Pedestal, Forkless Mounting, 101.6 mm Height, 25.4 mm Diameter, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |