About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Pedestal, Forkless Mounting, 2 in. Height, 1 in. Diameter, 8-32


Optical Pedestal, Forkless Mounting, 2 in. Height, 1 in. Diameter, 8-32
Model: PX-2F
Quantity Discount
Save 10% when ordering 10 or more!
Discount applied in cart.
Save 10% when ordering 10 or more!
Discount applied in cart.
Product Series Overview
1.0 in. Optical Pedestals, PX Series ForklessThe PX-2F Forkless Optical Pedestal has a unique internal slotted base allowing it to be directly mounted to an optical table without a clamping fork. The 0.755 in. long slot provides flexibility in positioning the pedestal before securing it to one of the optical table's holes. This patent-pending feature saves 3X the space of a standard pedestal while still providing positional flexibility and long-term stability. This 1.0 in. diameter stainless steel post has a 2.0 in. height. Each post is marked with an index groove every 1.0 in. for a quick height reference. Cross-drilled holes allow 3/16 in. hex wrenches to aid in tightening and loosening assembled posts.
Specifications
- TypeForkless Optical Pedestal
- Height50.8 mm
- Thread Type8-32
- MaterialStainless Steel
- Diameter1.0 in.
- TypeForkless Optical Pedestal
- Height50.8 mm
- Thread Type8-32
- MaterialStainless Steel
- Diameter1.0 in.
Resources & Downloads
Other
PX-2F_RoHS2021.pdf(686.6 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | PX-1FOptical Pedestal, Forkless Mounting, 1 in. Height, 1 in. Diameter, 8-32 | IMPERIAL | 4 Weeks ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PX-3FOptical Pedestal, Forkless Mounting, 3 in. Height, 1 in. Diameter, 8-32 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.25Pedestal Spacer, 0.25 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |





