Optical Pedestal, Forkless Mounting, 3 in. Height, 1 in. Diameter, 8-32

The PX-3F Forkless Optical Pedestal has a unique internal slotted base allowing it to be directly mounted to an optical table without a clamping fork. The 0.755 in. long slot provides flexibility in positioning the pedestal before securing it to one of the optical table's holes. This patent-pending feature saves 3X the space of a standard pedestal while still providing positional flexibility and long-term stability. This 1.0 in. diameter stainless steel post has a 3.0 in. height. Each post is marked with an index groove every 1.0 in. for a quick height reference. Cross-drilled holes allow 3/16 in. hex wrenches to aid in tightening and loosening assembled posts.
Specifications
- TypeForkless Optical Pedestal
- Height76.2 mm
- Thread Type8-32
- MaterialStainless Steel
- Diameter1.0 in.
Resources & Downloads
Other
PX-3F_RoHS2021.pdf(686.6 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PX-2FOptical Pedestal, Forkless Mounting, 2 in. Height, 1 in. Diameter, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More |




