Compare Model Drawings, CAD & Specs Availability Price
Baseplate, 9061 and 9062 Series Stages, 2-56
$73
In Stock
In Stock
Baseplate, 9061-M and 9062-M Series Stages, M2
$77
Baseplate, 9063 Series Stages, 2-56, 8-32 &1/4-20
$99
In Stock
In Stock
Baseplate, 9063-M Series Stages, M2, M4 & M6
$99
In Stock
In Stock
Spacer Plate, 9064 Series Stages, 8-32 & 1/4-20
$78
In Stock
In Stock
Spacer Plate, 9064-M Series Stages, M4 & M6
$78
In Stock
In Stock
Baseplate, 9064 Series Stages, 8-32 & 1/4-20
$95
In Stock
In Stock
Baseplate, 9064-M Series Stages, M4 & M6
$95
In Stock
In Stock
Spacer Plate, 9065 Series Stages, 8-32 & 1/4-20
$59
In Stock
In Stock
Spacer Plate, 9065-M Series Stages, M4 & M6
$59
In Stock
In Stock
Baseplate, 9066 Series Stages, 4-40
$75
In Stock
In Stock
Baseplate, 9066-M Series Stages, M2.5
$89
In Stock
In Stock
Baseplate, 9067 Series Stages, 8-32
$99
4 Weeks
4 Weeks
Baseplate, 9067-M Series Stages, M4
$94
In Stock
In Stock

Features

Add Mounting Slots for Translation Stages

The 9021-M and 9021NF Translation Stage Baseplates are used with translation stages to provide them with conventional mounting slots. The array of either M4 and M6 (9021-M) or 8-32 and 1/4-20 (9021NF) mounting holes allow mounting the e·z·Trac™ Rail to the stage in either the X or Y direction as well as at a 45° angle between them.

Modular Spacer Plates Add Height in 1/4 in. Increments

The 9028 and 9028-M Modular Spacer Plates can be placed below or above our translation stages to add height in 1/4 in. (6.4 mm) increments and measure 2.5 in. ( 63.5 mm) on each side. Attaching them to the tops of the stages provides additional 8-32 and 1/4-20 (9028) or M4 and M6 (9028-M) mounting holes.

Pint-Sized Spacer Plates Provide Height Adjustment With a Small Surface Area

The 9038 and 9038-M Pint-Sized Modular Spacer Plate are miniature versions of Models 9028 and 9028-M, respectively, and can similarly be placed below or above any of our translation stages to add height in 1/4 inch increments. These plates measure 1.55 in. ( 39.4 mm) on each side, and also provide additional mounting holes if needed, though fewer than their larger versions.