Baseplate, 9067 Series Stages, 8-32

  • Type
    Base Plate
  • Height
    9.5 mm
  • Length
    88.9 mm
  • Width
    63.5 mm
  • Thread Type
    8-32
  • Material
    Stainless Steel
  • Use
    9067 Series Stage
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C